1
Technische Antriebselemente GmbH - Germany

Bevel Gears, Ratio 1:1, Helical, 34Cr4 Steel (non-hardened)

Manufacturer Technische Antriebselemente GmbH - Germany
Description Bevel Gears, helical geared of quenched and tempered Steel 34Cr4, non-hardened, Ratio 1:1
Reference SV 501616-16 ST
Seleção de produtos
Selector Order no. Teeth Teeth 1 Module i d (mm) d1 (mm) da (mm) da1 (mm) N (mm) N1 (mm) n (mm) n1 (mm) L (mm) L1 (mm) H (mm) H1 (mm) A (mm) A1 (mm) b (mm) B (mm) B1 (mm) Tol. B Tol. B1 Material
1 SV 151616-16 ST 16 1.5 1:1 24 26.1 19 15.4 16.9 24 5.9 8 H7 34Cr4
2 SV 151616 ST 16 16 1.5 1:1 24 24 26.1 26.1 19 19 15.4 15.4 16.9 16.9 24 24 5.9 8 8 H7 H7 34Cr4
3 SV 201616-16 ST 16 2 1:1 32 34.8 22 9.5 16.4 18.9 28 8.6 10 H7 34Cr4
4 SV 201616 ST 16 16 2 1:1 32 32 34.8 34.8 22 22 9.5 9.5 16.4 16.4 18.9 18.9 28 28 8.6 10 10 H7 H7 34Cr4
5 SV 251616-16 ST 16 2.5 1:1 40 43.5 30 10 18.3 21.3 33 10.1 13 H7 34Cr4
6 SV 251616 ST 16 16 2.5 1:1 40 40 43.5 43.5 30 30 10 10 18.3 18.3 21.3 21.3 33 33 10.1 13 13 H7 H7 34Cr4
7 SV 301616-16 ST 16 3 1:1 48 52.2 35 12.5 22.6 26.1 40 12.5 16 H7 34Cr4
8 SV 301616 ST 16 16 3 1:1 48 48 52.2 52.2 35 35 12.5 12.5 22.6 22.6 26.1 26.1 40 40 12.5 16 16 H7 H7 34Cr4
9 SV 351616-16 ST 16 3.5 1:1 56 60.9 40 15 26.6 30.1 47 13.2 19 H7 34Cr4
10 SV 351616 ST 16 16 3.5 1:1 56 56 60.9 60.9 40 40 15 15 26.6 26.6 30.1 30.1 47 47 13.2 19 19 H7 H7 34Cr4
11 SV 401616-16 ST 16 4 1:1 64 69.7 45 17.5 30.3 35.3 54 16.4 22 H7 34Cr4
12 SV 401616 ST 16 16 4 1:1 64 64 69.7 69.7 45 45 17.5 17.5 30.3 30.3 35.3 35.3 54 54 16.4 22 22 H7 H7 34Cr4
13 SV 451616-16 ST 16 4.5 1:1 72 78.4 50 19.5 34.7 40.2 61 18.7 25 H7 34Cr4
14 SV 451616 ST 16 16 4.5 1:1 72 72 78.4 78.4 50 50 19.5 19.5 34.7 34.7 40.2 40.2 61 61 18.7 25 25 H7 H7 34Cr4
15 SV 501616-16 ST 16 5 1:1 80 87.1 54 21 37.6 43.6 67 19.3 27 H7 34Cr4
16 SV 501616 ST 16 16 5 1:1 80 80 87.1 87.1 54 54 21 21 37.6 37.6 43.6 43.6 67 67 19.3 27 27 H7 H7 34Cr4
17 SV 501919-19 ST 19 5 1:1 95 102.1 60 23.5 43 49 77 24.4 30 H7 34Cr4
18 SV 501919 ST 19 19 5 1:1 95 95 102.1 102.1 60 60 23.5 23.5 43 43 49 49 77 77 24.4 30 30 H7 H7 34Cr4
19 SV 502222-22 ST 22 5 1:1 110 117.1 66 24 46 52 85 27.9 33 H7 34Cr4
20 SV 502222 ST 22 22 5 1:1 110 110 117.1 117.1 66 66 24 24 46 46 52 52 85 85 27.9 33 33 H7 H7 34Cr4
21 SV 502626-26 ST 26 5 1:1 130 137.1 72 25 50 56 96 32.2 36 H7 34Cr4
22 SV 502626 ST 26 26 5 1:1 130 130 137.1 137.1 72 72 25 25 50 50 56 56 96 96 32.2 36 36 H7 H7 34Cr4
23 SV 503030-30 ST 30 5 1:1 150 157.1 80 28 57 63 109 37.8 40 H7 34Cr4
24 SV 503030 ST 30 30 5 1:1 150 150 157.1 157.1 80 80 28 28 57 57 63 63 109 109 37.8 40 40 H7 H7 34Cr4
Order no.
Teeth
Teeth 1
Module
i
d (mm)
d1 (mm)
da (mm)
da1 (mm)
N (mm)
N1 (mm)
n (mm)
n1 (mm)
L (mm)
L1 (mm)
H (mm)
H1 (mm)
A (mm)
A1 (mm)
b (mm)
B (mm)
B1 (mm)
Tol. B
Tol. B1
Material
Entre em contato com o fornecedor
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)