1

Bellow coupling with stainless steel bellow, short version

Manufacturer Technische Antriebselemente GmbH - Germany
Description Bellow coupling with clamping flange, with stainless steel bellow, type BK
Reference 536,41 20 20
Seleção de produtos
Selector Order no. D (mm) L L1 (mm) d1 min (mm) d1 max (mm) d2 min (mm) d2 min (mm) M Max. Speed (rpm) Max. Torque (N.m) Flange material Bellow material Weight (kg)
1 536,34 34 40 14 6 16 6 16 M3 5000 750 Aluminium Alloy, colorless anodized Spring steel stainless 56
2 536,41 41 49.7 18 6.35 20 6.35 20 M4 5000 1000 Aluminium Alloy, colorless anodized Spring steel stainless 99
Order no.
D (mm)
L
L1 (mm)
d1 min (mm)
d1 max (mm)
d2 min (mm)
d2 min (mm)
M
Max. Speed (rpm)
Max. Torque (N.m)
Flange material
Bellow material
Weight (kg)
Entre em contato com o fornecedor
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)