1
Technische Antriebselemente GmbH - Germany

Adapter Flange for Motor Type B14 (small flange)

Manufacturer Technische Antriebselemente GmbH - Germany
Description AdapterFlange for Motor Type B14 small Flange
Reference SH50-90 B24
Seleção de produtos
Selector Order no. A (mm) a1 (mm) B (mm) b1 (mm) D1 (mm) D2 (mm) E (mm) e1 (mm) F (mm) f1 (mm) L1 (mm) L2 (mm) L3 (mm) L4 (mm) S (mm) s3 (mm) Weight (kg)
1 SH5-56 K14 63.5 80 35 50 36 29 49.5 65 1.5 3 56 12 34 10 5.8 5.8 0.244
2 SH5-63 K14 74 90 35 60 38 29 49.5 75 1.5 3 59 13 36 10 5.8 5.8 0.344
3 SH5-71 K14 63.5 105 70 40 36 49.5 85 3 67 15 40 12 5.8 7 0.39
4 SH10-71 K14 76 105 47 70 46 36 63.6 85 1.5 3 72 15 40 17 7 7 0.587
5 SH10-80 K14 76 120 47 80 48 38 63.6 100 1.5 3.5 82 16 50 16 7 7 0.633
6 SH25-80 K14 86 120 52 80 56 48 70.7 100 1.5 3.5 92 16 60 16 7 7 0.652
7 SH50-90 B24 112 140 62 95 65 56 92 115 2.5 4 107 14 79 14 11 9 0.866
8 SH50-100 B24 112 160 62 110 65 56 92 130 2.5 4 117 14 89 14 11 9 0.954
9 SH100-90 B24 138 140 72 95 80 68 110 115 4 4 123 14 95 14 13 9 1.158
10 SH100-100 B24 138 160 72 110 80 74 110 130 4 4 133 14 105 14 13 9 1.287
Order no.
A (mm)
a1 (mm)
B (mm)
b1 (mm)
D1 (mm)
D2 (mm)
E (mm)
e1 (mm)
F (mm)
f1 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
S (mm)
s3 (mm)
Weight (kg)
Entre em contato com o fornecedor
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)