TE Connectivity
Por TE Connectivity


Rectangular Power Connectors

Manufacturer TE Connectivity
Description SERIES 50 HOUSING,RED
Part Number 647845-3
URL https://www.te.com/usa-en/product-647845-3.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP Power Series - 50
Operating Voltage [VAC] 600
Operating Voltage [VDC] 600
Wire/Cable Size [AWG] 12 – 6
Wire/Cable Size [CMA] 6088 – 27629
Wire/Cable Size [mm²] 3.085 – 14
Accepts Wire Insulation Diameter Range [mm] 10
Accepts Wire Insulation Diameter Range [in] .394
Height [mm] 15.88
Height [in] .625
Length [mm] 48.23
Length [in] 1.9
Width [mm] 35.05
Width [in] 1.38
Operating Temperature Range [°C] -20 – 105
Operating Temperature Range [°F] -4 – 221
Centerline (Pitch) [mm] 19.05
Centerline (Pitch) [in] .705
Connector System Wire-to-Wire
Packaging Method Bag
Panel Mount Feature Without
Housing Material Polycarbonate
Wire Type Stranded
Product Type Housing
Housing Type Plug/Receptacle
Number of Positions 2
UL Flammability Rating UL 94V-0
Number of Signal Positions 0
Agency/Standard UL
Number of Power Positions 0
Housing Color Red
Termination Method to Wire & Cable Crimp
Connector & Contact Terminates To Wire & Cable
Packaging Quantity 157
Glow Wire Rating Standard Part - Not Glow Wire
Contact Type Plug
UL Rating Recognized
Sealable No
Connector Mounting Type Cable Mount
Agency/Standard Number E28476
Contact Retention Without
Number of Rows 1
Wire/Cable Type Discrete Wire
Circuit Application Power
Modelos CAD
Compartilhar

Seleção de produtos

Index Selector Part Number Description Product Documentation Series Operating Voltage [VAC] Operating Voltage [VDC] Wire/Cable Size [AWG] Wire/Cable Size [CMA] Wire/Cable Size [mm²] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Packaging Method Panel Mount Feature Housing Material Wire Type Product Type Housing Type Number of Positions UL Flammability Rating Number of Signal Positions Agency/Standard Number of Power Positions Housing Color Termination Method to Wire & Cable Connector & Contact Terminates To Packaging Quantity Glow Wire Rating Contact Type UL Rating Sealable Connector Mounting Type Agency/Standard Number Contact Retention Number of Rows Wire/Cable Type Circuit Application
1 1 647845-3 SERIES 50 HOUSING,RED Product Documentation AMP Power Series - 50 600 600 12 – 6 6088 – 27629 3.085 – 14 10 .394 15.88 .625 48.23 1.9 35.05 1.38 -20 – 105 -4 – 221 19.05 .705 Wire-to-Wire Bag Without Polycarbonate Stranded Housing Plug/Receptacle 2 UL 94V-0 0 UL 0 Red Crimp Wire & Cable 157 Standard Part - Not Glow Wire Plug Recognized No Cable Mount E28476 Without 1 Discrete Wire Power
2 2 647845-4 SERIES 50 HOUSING,GRAY Product Documentation AMP Power Series - 50 600 600 12 – 6 6088 – 27629 3.085 – 14 10 .394 15.88 .625 48.23 1.9 35.05 1.38 -20 – 105 -4 – 221 19.05 .705 Wire-to-Wire Bag Without Polycarbonate Stranded Housing Plug/Receptacle 2 UL 94V-0 0 UL 0 Gray Crimp Wire & Cable 175 Standard Part - Not Glow Wire Plug Recognized No Cable Mount E28476 Without 1 Discrete Wire Power
3 3 647845-5 SERIES 50 HOUSING,BLUE Product Documentation AMP Power Series - 50 600 600 12 – 6 6088 – 27629 3.085 – 14 10 .394 15.88 .625 48.23 1.9 35.05 1.38 -20 – 105 -4 – 221 19.05 .705 Wire-to-Wire Bag Without Polycarbonate Stranded Housing Plug/Receptacle 2 UL 94V-0 0 UL 0 Blue Crimp Wire & Cable 175 Standard Part - Not Glow Wire Plug Recognized No Cable Mount E28476 Without 1 Discrete Wire Power
4 4 647845-7 SERIES 50 HOUSING,BLACK Product Documentation AMP Power Series - 50 600 600 12 – 6 6088 – 27629 3.085 – 14 10 .394 15.88 .625 48.23 1.9 35.05 1.38 -20 – 105 -4 – 221 19.05 .705 Wire-to-Wire Bag Without Polycarbonate Stranded Housing Plug/Receptacle 2 UL 94V-0 0 UL 0 Black Crimp Wire & Cable 175 Standard Part - Not Glow Wire Plug Recognized No Cable Mount E28476 Without 1 Discrete Wire Power
5 5 647845-8 SERIES 50 HOUSING,YELLOW Product Documentation AMP Power Series - 50 600 600 12 – 6 6088 – 27629 3.085 – 14 10 .394 15.88 .625 48.23 1.9 35.05 1.38 -20 – 105 -4 – 221 19.05 .705 Wire-to-Wire Bag Without Polycarbonate Stranded Housing Plug/Receptacle 2 UL 94V-0 0 UL 0 Yellow Crimp Wire & Cable 175 Standard Part - Not Glow Wire Plug Recognized No Cable Mount E28476 Without 1 Discrete Wire Power