Signal Relays

Manufacturer TE Connectivity
Description OUAZ-SS-112L,900 - 1419131-5
Part Number 1419131-5
URL http://www.te.com/usa-en/product-1419131-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series OUAZ
Also Known As (Marketing Alias) 1419131-5
Contact Current Rating [A] 1
Coil Power Rating (DC) [mW] 200
Coil Resistance [O] 320
Environmental Ambient Temperature (Max) [°C] 70
Environmental Ambient Temperature (Max) [°F] 158
Height [mm] 11.2
Height [in] .441
Length [mm] 15.4
Length [in] .606
Operating Temperature Range [°C] -30 – 70
Weight [g] 3.5
Weight [oz] .1235
Width [mm] 10.4
Width [in] .409
Coil Voltage Rating [VDC] 12
Contact Switching Voltage (Max) [VAC] 120
Contact Switching Voltage (Max) [VDC] 24
Contact Voltage Rating [VAC] 120
Contact Voltage Rating [VDC] 24
Contact Limiting Breaking Current [A] 1
Contact Limiting Continuous Current [A] 1
Contact Limiting Making Current [A] 1
Contact Limiting Short-Time Current [A] 1
Insulation Clearance Class [mm] 0 – 2.5
Insulation Initial Resistance [MO] 1000000
Insulation Creepage Class [mm] 1.5 – 3
Insulation Initial Dielectric Between Open Contacts [Vrms] 500
Power Consumption [mW] 200
?????????? [mm] 1.5
Insulation Clearance Between Contact and Coil [in] .059
Insulation Creepage Between Contact and Coil [mm] 1.76
Insulation Creepage Between Contact and Coil [in] .069
Insulation Initial Dielectric Between Contacts and Coil [Vrms] 1000
Contact Arrangement 1 Form C (CO)
Coil Magnetic System Monostable, AC/DC
Mounting Type Printed Circuit Board
Terminal Type PCB-THT
Actuating System AC/DC
Coil Power Rating Class 150 – 200 mW
Contact Current Class 0 – 2 A
Contact Plating Material Gold
Packaging Method Tube
Product Type Relay
Relay Type Signal PCB Relay OUAZ
Termination Type Through Hole
Contact Switching Load (Min) 1mA @ 1V
Contact Material Nickel-Palladium Alloy
Contact Number of Poles 1
Environmental Category of Protection RTIII
Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
Coil Type Monostable
Insertion Loss (HF Parameter) -.27dB @ 900MHz
Isolation (HF Parameter) -39dB @ 100MHz
Performance Type Sensitive
Relay Style OUAZ Signal Relay
Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
Height Class (Mechanical) 11 – 12 mm
Length Class (Mechanical) 14 – 16 mm
Width Class (Mechanical) 10 – 12 mm
Environmental Ambient Temperature Class 50 – 70°C
Seleção de produtos
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Contact Current Rating [A] Coil Power Rating (DC) [mW] Coil Resistance [O] Environmental Ambient Temperature (Max) [°C] Environmental Ambient Temperature (Max) [°F] Height [mm] Height [in] Length [mm] Length [in] Operating Temperature Range [°C] Weight [g] Weight [oz] Width [mm] Width [in] Coil Voltage Rating [VDC] Contact Switching Voltage (Max) [VAC] Contact Switching Voltage (Max) [VDC] Contact Voltage Rating [VAC] Contact Voltage Rating [VDC] Contact Limiting Breaking Current [A] Contact Limiting Continuous Current [A] Contact Limiting Making Current [A] Contact Limiting Short-Time Current [A] Insulation Clearance Class [mm] Insulation Initial Resistance [MO] Insulation Creepage Class [mm] Insulation Initial Dielectric Between Open Contacts [Vrms] Power Consumption [mW] ?????????? [mm] Insulation Clearance Between Contact and Coil [in] Insulation Creepage Between Contact and Coil [mm] Insulation Creepage Between Contact and Coil [in] Insulation Initial Dielectric Between Contacts and Coil [Vrms] Contact Arrangement Coil Magnetic System Mounting Type Terminal Type Actuating System Coil Power Rating Class Contact Current Class Contact Plating Material Packaging Method Product Type Relay Type Termination Type Contact Switching Load (Min) Contact Material Contact Number of Poles Environmental Category of Protection Insulation Special Features Coil Type Insertion Loss (HF Parameter) Isolation (HF Parameter) Performance Type Relay Style Insulation Initial Dielectric Between Coil/Contact Class Height Class (Mechanical) Length Class (Mechanical) Width Class (Mechanical) Environmental Ambient Temperature Class
1 1-1419131-1 OUAZ-SS-124L,900 - 1-1419131-1 Buy Now OUAZ 1-1419131-1 1 200 1280 70 158 11.2 .441 15.4 .606 -30 – 70 3.5 .1235 10.4 .409 24 120 24 120 24 1 1 1 1 0 – 2.5 1000000 1.5 – 3 500 200 1.5 .059 1.76 .069 1000 1 Form C (CO) Monostable, AC/DC Printed Circuit Board PCB-THT AC/DC 150 – 200 mW 0 – 2 A Gold Box & Tube Relay Signal PCB Relay OUAZ Through Hole 1mA @ 1V Nickel-Palladium Alloy 1 RTII 1500V Initial Surge Withstand Voltage between Contacts & Coil Monostable -.02dB @ 100MHz -20.7dB @ 900MHz Sensitive OUAZ Signal Relay 500 – 1000 V 11 – 12 mm 14 – 16 mm 10 – 12 mm 50 – 70°C
7 1419131-5 OUAZ-SS-112L,900 - 1419131-5 Buy Now OUAZ 1419131-5 1 200 320 70 158 11.2 .441 15.4 .606 -30 – 70 3.5 .1235 10.4 .409 12 120 24 120 24 1 1 1 1 0 – 2.5 1000000 1.5 – 3 500 200 1.5 .059 1.76 .069 1000 1 Form C (CO) Monostable, AC/DC Printed Circuit Board PCB-THT AC/DC 150 – 200 mW 0 – 2 A Gold Tube Relay Signal PCB Relay OUAZ Through Hole 1mA @ 1V Nickel-Palladium Alloy 1 RTIII 1500V Initial Surge Withstand Voltage between Contacts & Coil Monostable -.27dB @ 900MHz -39dB @ 100MHz Sensitive OUAZ Signal Relay 500 – 1000 V 11 – 12 mm 14 – 16 mm 10 – 12 mm 50 – 70°C
8 1461015-4 OUAZ-SH-124D,900 - 1461015-4 Buy Now OUAZ 1461015-4 1 450 2800 60 140 11.2 .441 15.4 .606 -30 – 60 3.5 .1235 10.4 .409 24 120 24 120 24 1 1 1 1 0 – 2.5 1000000 1.5 – 3 500 450 1.5 .059 1.76 .069 1000 1 Form C (CO) Monostable, AC/DC Printed Circuit Board PCB-THT AC/DC 400 – 500 mW 0 – 2 A AgPd Alloy Box & Tube Relay Signal PCB Relay OUAZ Through Hole 1mA @ 1V Nickel-Palladium Alloy 1 RTII 1500V Initial Surge Withstand Voltage between Contacts & Coil Monostable -.02dB @ 100MHz -20.7dB @ 900MHz Standard OUAZ Signal Relay 500 – 1000 V 11 – 12 mm 14 – 16 mm 10 – 12 mm 50 – 70°C
9 3-1419145-9 OUAZ-SH-105D,900 - 3-1419145-9 Buy Now OUAZ 3-1419145-9 1 450 125 60 140 11.2 .441 15.4 .606 -30 – 60 3.5 .1235 10.4 .409 5 120 24 120 24 1 1 1 1 0 – 2.5 1000000 1.5 – 3 500 450 1.5 .059 1.76 .069 1000 1 Form C (CO) Monostable, AC/DC Printed Circuit Board PCB-THT AC/DC 400 – 500 mW 0 – 2 A Gold Box & Tube Relay Signal PCB Relay OUAZ Through Hole 1mA @ 1V Nickel-Palladium Alloy 1 RTIII 1500V Initial Surge Withstand Voltage between Contacts & Coil Monostable -.02dB @ 100MHz -20.7dB @ 900MHz Standard OUAZ Signal Relay 500 – 1000 V 11 – 12 mm 14 – 16 mm 10 – 12 mm 50 – 70°C
10 4-1419145-0 OUAZ-SH-105L,900 - 4-1419145-0 Buy Now OUAZ 4-1419145-0 1 200 55 70 158 11.2 .441 15.4 .606 -30 – 70 3.5 .1235 10.4 .409 5 120 24 120 24 1 1 1 1 0 – 2.5 1000 1.5 – 3 500 200 1.5 .059 1.76 .069 1000 1 Form C (CO) Monostable, AC/DC Printed Circuit Board PCB-THT AC/DC 150 – 200 mW 0 – 2 A Gold Tube Relay Signal PCB Relay OUAZ Through Hole 1mA @ 1V Nickel-Palladium Alloy 1 RTIII 1500V Initial Surge Withstand Voltage between Contacts & Coil Monostable -.27dB @ 900MHz -39dB @ 100MHz Sensitive OUAZ Signal Relay 500 – 1000 V 11 – 12 mm 14 – 16 mm 10 – 12 mm 50 – 70°C
11 4-1419145-3 OUAZ-SH-106L,900 - 4-1419145-3 Buy Now OUAZ 4-1419145-3 1 200 80 70 158 11.2 .441 15.4 .606 -30 – 70 3.5 .1235 10.4 .409 6 120 24 120 24 1 1 1 1 0 – 2.5 1000 1.5 – 3 500 200 1.5 .059 1.76 .069 1000 1 Form C (CO) Monostable, AC/DC Printed Circuit Board PCB-THT AC/DC 150 – 200 mW 0 – 2 A Gold Box & Tube Relay Signal PCB Relay OUAZ Through Hole 1mA @ 1V Nickel-Palladium Alloy 1 RTIII 1500V Initial Surge Withstand Voltage between Contacts & Coil Monostable -.02dB @ 100MHz -20.7dB @ 900MHz Sensitive OUAZ Signal Relay 500 – 1000 V 11 – 12 mm 14 – 16 mm 10 – 12 mm 50 – 70°C
12 4-1419145-8 OUAZ-SH-124L,900 - 4-1419145-8 Buy Now OUAZ 4-1419145-8 1 200 1280 70 158 11.2 .441 15.4 .606 -30 – 70 3.5 .1235 10.4 .409 24 120 24 120 24 1 1 1 1 0 – 2.5 1000 1.5 – 3 500 200 1.5 .059 1.76 .069 1000 1 Form C (CO) Monostable, AC/DC Printed Circuit Board PCB-THT AC/DC 150 – 200 mW 0 – 2 A Gold Tube Relay Signal PCB Relay OUAZ Through Hole 1mA @ 1V Nickel-Palladium Alloy 1 RTII 1500V Initial Surge Withstand Voltage between Contacts & Coil Monostable -.02dB @ 100MHz -20.7dB @ 900MHz Sensitive OUAZ Signal Relay 500 – 1000 V 11 – 12 mm 14 – 16 mm 10 – 12 mm 50 – 70°C
13 5-1419130-6 OUAZ-SH-112D,900 - 5-1419130-6 Buy Now OUAZ 5-1419130-6 1 450 700 60 140 11.2 .441 15.4 .606 -30 – 60 3.5 .1235 10.4 .409 12 120 24 120 24 1 1 1 1 0 – 2.5 1000000 1.5 – 3 500 450 1.5 .059 1.76 .069 1000 1 Form C (CO) Monostable, AC/DC Printed Circuit Board PCB-THT AC/DC 400 – 500 mW 0 – 2 A Gold Tube Relay Signal PCB Relay OUAZ Through Hole 1mA @ 1V Nickel-Palladium Alloy 1 RTIII 1500V Initial Surge Withstand Voltage between Contacts & Coil Monostable -.27dB @ 900MHz -20.7dB @ 900MHz Standard OUAZ Signal Relay 500 – 1000 V 11 – 12 mm 14 – 16 mm 10 – 12 mm 50 – 70°C
14 5-1419145-4 OUAZ-SS-106L,900 - 5-1419145-4 Buy Now OUAZ 5-1419145-4 1 200 80 70 158 11.2 .441 15.4 .606 -30 – 70 3.5 .1235 10.4 .409 6 120 24 120 24 1 1 1 1 0 – 2.5 1000000 1.5 – 3 500 200 1.5 .059 1.76 .069 1000 1 Form C (CO) Monostable, AC/DC Printed Circuit Board PCB-THT AC/DC 150 – 200 mW 0 – 2 A AgNi Alloy Box & Tube Relay Signal PCB Relay OUAZ Through Hole 1mA @ 1V Nickel-Palladium Alloy 1 RTII 1500V Initial Surge Withstand Voltage between Contacts & Coil Monostable -.02dB @ 100MHz -20.7dB @ 900MHz Sensitive OUAZ Signal Relay 500 – 1000 V 11 – 12 mm 14 – 16 mm 10 – 12 mm 50 – 70°C
2 5-1419145-7 OUAZ-SS-112D,900 - 5-1419145-7 Buy Now OUAZ 5-1419145-7 1 450 700 60 140 11.2 .441 15.4 .606 -30 – 60 3.5 .1235 10.4 .409 12 120 24 120 24 1 1 1 1 0 – 2.5 1000000 1.5 – 3 500 450 1.5 .059 1.76 .069 1000 1 Form C (CO) Monostable, AC/DC Printed Circuit Board PCB-THT AC/DC 400 – 500 mW 0 – 2 A Gold Box & Tube Relay Signal PCB Relay OUAZ Through Hole 1mA @ 1V Nickel-Palladium Alloy 1 RTII 1500V Initial Surge Withstand Voltage between Contacts & Coil Monostable -.02dB @ 100MHz -39dB @ 100MHz Standard OUAZ Signal Relay 500 – 1000 V 11 – 12 mm 14 – 16 mm 10 – 12 mm 50 – 70°C
3 6-1419130-5 OUAZ-SH-112L,900 - 6-1419130-5 Buy Now OUAZ 6-1419130-5 1 200 320 70 158 11.2 .441 15.4 .606 -30 – 70 3.5 .1235 10.4 .409 12 120 24 120 24 1 1 1 1 0 – 2.5 1000 1.5 – 3 500 200 1.5 .059 1.76 .069 1000 1 Form C (CO) Monostable, AC/DC Socket PCB-THT AC/DC 150 – 200 mW 0 – 2 A Gold Tube Relay Signal PCB Relay OUAZ Through Hole 1mA @ 1V Nickel-Palladium Alloy 1 RTIII 1500V Initial Surge Withstand Voltage between Contacts & Coil Monostable -.02dB @ 100MHz -39dB @ 100MHz Sensitive OUAZ Signal Relay 500 – 1000 V 11 – 12 mm 14 – 16 mm 10 – 12 mm 50 – 70°C
4 8-1419130-3 OUAZ-SS-105D,900 - 8-1419130-3 Buy Now OUAZ 8-1419130-3 1 450 125 60 140 11.2 .441 15.4 .606 -30 – 60 3.5 .1235 10.4 .409 5 120 24 120 24 1 1 1 1 0 – 2.5 1000 1.5 – 3 500 450 1.5 .059 1.76 .069 1000 1 Form C (CO) Monostable, AC/DC Printed Circuit Board PCB-THT AC/DC 400 – 500 mW 0 – 2 A Gold Box & Tube Relay Signal PCB Relay OUAZ Through Hole 1mA @ 1V Nickel-Palladium Alloy 1 RTIII 1500V Initial Surge Withstand Voltage between Contacts & Coil Monostable -.02dB @ 100MHz -20.7dB @ 900MHz Standard OUAZ Signal Relay 500 – 1000 V 11 – 12 mm 14 – 16 mm 10 – 12 mm 50 – 70°C
5 8-1419130-6 OUAZ-SS-105L,900 - 8-1419130-6 Buy Now OUAZ 8-1419130-6 1 200 55 70 158 11.2 .441 15.4 .606 -30 – 70 3.5 .1235 10.4 .409 5 120 24 120 24 1 1 1 1 0 – 2.5 1000 1.5 – 3 500 200 1.5 .059 1.76 .069 1000 1 Form C (CO) Monostable, AC/DC Printed Circuit Board PCB-THT AC/DC 150 – 200 mW 0 – 2 A Gold Tube Relay Signal PCB Relay OUAZ Through Hole 1mA @ 1V Nickel-Palladium Alloy 1 RTIII 1500V Initial Surge Withstand Voltage between Contacts & Coil Monostable -.27dB @ 900MHz -39dB @ 100MHz Sensitive OUAZ Signal Relay 500 – 1000 V 11 – 12 mm 14 – 16 mm 10 – 12 mm 50 – 70°C
6 9-1419130-8 OUAZ-SS-109L,900 - 9-1419130-8 Buy Now OUAZ 9-1419130-8 1 200 180 70 158 11.2 .441 15.4 .606 -30 – 70 3.5 .1235 10.4 .409 9 120 24 120 24 1 1 1 1 0 – 2.5 1000000 1.5 – 3 500 200 1.5 .059 1.76 .069 1000 1 Form C (CO) Monostable, AC/DC Printed Circuit Board Solder AC/DC 150 – 200 mW 0 – 2 A Gold Box & Tube Relay Signal PCB Relay OUAZ Through Hole 1mA @ 1V Nickel-Palladium Alloy 1 RTII 1500V Initial Surge Withstand Voltage between Contacts & Coil Monostable -.02dB @ 100MHz -20.7dB @ 900MHz Sensitive OUAZ Signal Relay 500 – 1000 V 11 – 12 mm 14 – 16 mm 10 – 12 mm 50 – 70°C
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Contact Current Rating [A]
Coil Power Rating (DC) [mW]
Coil Resistance [O]
Environmental Ambient Temperature (Max) [°C]
Environmental Ambient Temperature (Max) [°F]
Height [mm]
Height [in]
Length [mm]
Length [in]
Operating Temperature Range [°C]
Weight [g]
Weight [oz]
Width [mm]
Width [in]
Coil Voltage Rating [VDC]
Contact Switching Voltage (Max) [VAC]
Contact Switching Voltage (Max) [VDC]
Contact Voltage Rating [VAC]
Contact Voltage Rating [VDC]
Contact Limiting Breaking Current [A]
Contact Limiting Continuous Current [A]
Contact Limiting Making Current [A]
Contact Limiting Short-Time Current [A]
Insulation Clearance Class [mm]
Insulation Initial Resistance [MO]
Insulation Creepage Class [mm]
Insulation Initial Dielectric Between Open Contacts [Vrms]
Power Consumption [mW]
?????????? [mm]
Insulation Clearance Between Contact and Coil [in]
Insulation Creepage Between Contact and Coil [mm]
Insulation Creepage Between Contact and Coil [in]
Insulation Initial Dielectric Between Contacts and Coil [Vrms]
Contact Arrangement
Coil Magnetic System
Mounting Type
Terminal Type
Actuating System
Coil Power Rating Class
Contact Current Class
Contact Plating Material
Packaging Method
Product Type
Relay Type
Termination Type
Contact Switching Load (Min)
Contact Material
Contact Number of Poles
Environmental Category of Protection
Insulation Special Features
Coil Type
Insertion Loss (HF Parameter)
Isolation (HF Parameter)
Performance Type
Relay Style
Insulation Initial Dielectric Between Coil/Contact Class
Height Class (Mechanical)
Length Class (Mechanical)
Width Class (Mechanical)
Environmental Ambient Temperature Class
Documentação
Industrial Relays Quick Reference Guide - 1-1419131-1
Industrial Relays Quick Reference Guide - 1419131-5
Industrial Relays Quick Reference Guide - 1461015-4
Industrial Relays Quick Reference Guide - 3-1419145-9
Industrial Relays Quick Reference Guide - 4-1419145-0
Industrial Relays Quick Reference Guide - 4-1419145-3
Industrial Relays Quick Reference Guide - 4-1419145-8
Industrial Relays Quick Reference Guide - 5-1419130-6
Industrial Relays Quick Reference Guide - 5-1419145-7
Industrial Relays Quick Reference Guide - 6-1419130-5
Industrial Relays Quick Reference Guide - 8-1419130-6
Industrial Relays Quick Reference Guide - 9-1419130-8
OUAZ-xx-D/L ,900 CUSTOMER DRAWING - 1-1419131-1
OUAZ-xx-D/L ,900 CUSTOMER DRAWING - 1419131-5
OUAZ-xx-D/L ,900 CUSTOMER DRAWING - 1461015-4
OUAZ-xx-D/L ,900 CUSTOMER DRAWING - 3-1419145-9
OUAZ-xx-D/L ,900 CUSTOMER DRAWING - 4-1419145-0
OUAZ-xx-D/L ,900 CUSTOMER DRAWING - 4-1419145-3
OUAZ-xx-D/L ,900 CUSTOMER DRAWING - 4-1419145-8
OUAZ-xx-D/L ,900 CUSTOMER DRAWING - 5-1419130-6
OUAZ-xx-D/L ,900 CUSTOMER DRAWING - 5-1419145-4
OUAZ-xx-D/L ,900 CUSTOMER DRAWING - 5-1419145-7
OUAZ-xx-D/L ,900 CUSTOMER DRAWING - 6-1419130-5
OUAZ-xx-D/L ,900 CUSTOMER DRAWING - 8-1419130-3
OUAZ-xx-D/L ,900 CUSTOMER DRAWING - 8-1419130-6
OUAZ-xx-D/L ,900 CUSTOMER DRAWING - 9-1419130-8
3D PDF - 1-1419131-1
3D PDF - 1419131-5
3D PDF - 1461015-4
3D PDF - 3-1419145-9
3D PDF - 4-1419145-0
3D PDF - 4-1419145-3
3D PDF - 4-1419145-8
3D PDF - 5-1419130-6
3D PDF - 5-1419145-4
3D PDF - 5-1419145-7
3D PDF - 6-1419130-5
3D PDF - 8-1419130-3
3D PDF - 8-1419130-6
3D PDF - 9-1419130-8
Definitions Relays - 1-1419131-1
Definitions Relays - 1419131-5
Definitions Relays - 1461015-4
Definitions Relays - 3-1419145-9
Definitions Relays - 4-1419145-0
Definitions Relays - 4-1419145-3
Definitions Relays - 4-1419145-8
Definitions Relays - 5-1419130-6
Definitions Relays - 5-1419145-4
Definitions Relays - 5-1419145-7
Definitions Relays - 8-1419130-3
Definitions Relays - 8-1419130-6
Definitions Relays - 9-1419130-8
OUAZ series Relay data sheet English - 1-1419131-1
OUAZ series Relay data sheet English - 1419131-5
OUAZ series Relay data sheet English - 3-1419145-9
OUAZ series Relay data sheet English - 4-1419145-3
OUAZ series Relay data sheet English - 4-1419145-8
OUAZ series Relay data sheet English - 5-1419145-7
OUAZ series Relay data sheet English - 6-1419130-5
OUAZ series Relay data sheet English - 8-1419130-3
OUAZ series Relay data sheet English - 8-1419130-6
OUAZ series Relay data sheet English - 9-1419130-8
Entre em contato com o fornecedor
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.