TE Connectivity
Por TE Connectivity


Circular DIN Connectors

Manufacturer TE Connectivity
Description Mini DIN, 4 pos, R/A, Shield
Part Number 5749263-1
URL https://www.te.com/usa-en/product-5749263-1.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Contact Termination Area Plating Thickness [µm] 4.02
Contact Termination Area Plating Thickness [µin] 120
Height [mm] 16.51
Height [in] .65
Length [mm] 12.83
Length [in] .51
Operating Voltage [VAC] 30
PCB Tail Length [mm] 3.18
PCB Tail Length [in] .1
PCB Thickness (Recommended) [mm] 2.68
PCB Thickness (Recommended) [in] .11
Tail Length [mm] 3.18
Tail Length [in] .125
Width [mm] 14
Width [in] .55
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 6.5
Centerline (Pitch) [in] .26
Contact Current Rating (Max) [A] .5
Contact Underplating Material Thickness [µm] 1.27
Contact Underplating Material Thickness [µin] 50
Connector Style Receptacle
Mating Alignment With
Mating Alignment Type Polarization
Agency/Standard CSA
Connector Type Header
Contact Design Tuning Fork
Contact Mating Area Plating Material Gold Flash
Contact Termination Area Plating Material Tin
Contact Transmits (Typical) Signal (Data)
Contact Type Socket
Housing Color Black
Housing Material Thermoplastic
Packaging Method Tube
Packaging Quantity 37
Product Type Connector
Shape Circular
Shield Material Copper Alloy
Shield Plating Material Tin
Shielded Yes
UL Flammability Rating UL 94V-0
UL Rating Recognized
VDE Tested No
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Wire-to-Board
Number of Positions 4
Sealable No
Contact Base Material Copper Alloy
Panel Grounding Without
Panel Ground Feature Type None
Front Panel Screw-Down Without
PCB Mount Retention Type Hold-Down Post
Panel Mount Feature Type Screw Nut
PCB Mount Orientation Right Angle
PCB Mount Retention Without
Outer Shield Material Brass
PCB Contact Termination Area Plating Material Tin
ESD Protection Without
Panel Mount Feature With
Stacked No
Grounding Clips Without
PCB Mount Alignment With
PCB Mount Alignment Type Hold-Down
PCB Mounting Style Through Hole
Connector Contact Load Condition Fully Loaded
Shield Plating Finish Bright
PCB Termination Area Plating Finish Matte
Contact Underplating Material Nickel
Temperature Rating High
Connector Configuration Mini DIN
Contact Layout Staggered
Modelos CAD
Compartilhar

Seleção de produtos

Index Selector Part Number Description Product Documentation Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Contact Termination Area Plating Thickness [µm] Contact Termination Area Plating Thickness [µin] Height [mm] Height [in] Length [mm] Length [in] Operating Voltage [VAC] PCB Tail Length [mm] PCB Tail Length [in] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Tail Length [mm] Tail Length [in] Width [mm] Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Contact Underplating Material Thickness [µm] Contact Underplating Material Thickness [µin] Connector Style Mating Alignment Mating Alignment Type Agency/Standard Connector Type Contact Design Contact Mating Area Plating Material Contact Termination Area Plating Material Contact Transmits (Typical) Contact Type Housing Color Housing Material Packaging Method Packaging Quantity Product Type Shape Shield Material Shield Plating Material Shielded UL Flammability Rating UL Rating VDE Tested Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material Panel Grounding Panel Ground Feature Type Front Panel Screw-Down PCB Mount Retention Type Panel Mount Feature Type PCB Mount Orientation PCB Mount Retention Outer Shield Material PCB Contact Termination Area Plating Material ESD Protection Panel Mount Feature Stacked Grounding Clips PCB Mount Alignment PCB Mount Alignment Type PCB Mounting Style Connector Contact Load Condition Shield Plating Finish PCB Termination Area Plating Finish Contact Underplating Material Temperature Rating Connector Configuration Contact Layout
1 1 5749263-1 Mini DIN, 4 pos, R/A, Shield Product Documentation 4.02 120 16.51 .65 12.83 .51 30 3.18 .1 2.68 .11 3.18 .125 14 .55 -55 – 105 -67 – 221 6.5 .26 .5 1.27 50 Receptacle With Polarization CSA Header Tuning Fork Gold Flash Tin Signal (Data) Socket Black Thermoplastic Tube 37 Connector Circular Copper Alloy Tin Yes UL 94V-0 Recognized No Printed Circuit Board Board Mount Signal Wire-to-Board 4 No Copper Alloy Without None Without Hold-Down Post Screw Nut Right Angle Without Brass Tin Without With No Without With Hold-Down Through Hole Fully Loaded Bright Matte Nickel High Mini DIN Staggered
2 2 5749266-1 Mini DIN, 6 pos, R/A, Shield Product Documentation .76 30 4.02 120 12.83 .5 16.51 .65 30 3.18 .1 2.68 .11 3.18 .125 14 .55 -55 – 105 -67 – 221 6.5 .26 .5 1.27 50 Receptacle With Polarization CSA Header Tuning Fork Gold Tin Signal (Data) Socket Black Thermoplastic Tube 40 Connector Circular Copper Alloy Tin Yes UL 94V-0 Recognized No Printed Circuit Board Board Mount Signal Wire-to-Board 6 No Copper Alloy Without None Without Hold-Down Post Screw Nut Right Angle Without Brass Tin Without With No Without With Hold-Down Through Hole Fully Loaded Bright Matte Nickel High Mini DIN Staggered
3 3 5749268-1 Mini DIN, 8 pos, R/A, Shield Product Documentation 4.02 120 12.83 .5 16.51 .65 30 3.18 .1 2.68 .11 3.18 .125 14 .55 -55 – 105 -67 – 221 6.5 .26 .5 1.27 50 Receptacle With Polarization CSA Header Tuning Fork Gold Flash Tin Signal (Data) Socket Black Thermoplastic Tube 37 Connector Circular Copper Alloy Tin Yes UL 94V-0 Recognized No Printed Circuit Board Board Mount Signal Wire-to-Board 8 No Copper Alloy Without None Without Hold-Down Post Screw Nut Right Angle Without Brass Tin Without With No Without With Hold-Down Through Hole Fully Loaded Bright Matte Nickel High Mini DIN Staggered