TE Connectivity

Microminiature & Nanominiature D Connectors

Manufacturer TE Connectivity
Description TMN2S025SC2DM018T = M32139/04-D05TSS - TMN2S025SC2DM018T
Part Number 1-1925224-0
URL http://www.te.com/usa-en/product-1-1925224-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) TMN2S025SC2DM018T
Connector Style Receptacle
Housing Material Aluminum
Preloaded Yes
Product Type Cable Assembly
Wire Type Stranded
Connector & Contact Terminates To Wire & Cable
Number of Positions 25
Mounting Hardware Without
Seleção de produtos
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Connector Style Housing Material Preloaded Product Type Wire Type Connector & Contact Terminates To Number of Positions Mounting Hardware
1 1-1925224-0 TMN2S025SC2DM018T = M32139/04-D05TSS - TMN2S025SC2DM018T Buy Now TMN2S025SC2DM018T Receptacle Aluminum Yes Cable Assembly Stranded Wire & Cable 25 Without
3 1-1925224-1 TMN2N025SC2DM036T = M32139/04-D06TNS - TMN2N025SC2DM036T Buy Now TMN2N025SC2DM036T Receptacle Aluminum Yes Connector Stranded Wire & Cable 25 Without
4 1-1925224-2 TMN2S025SC2DM036T = M32139/04-D06TSS - TMN2S025SC2DM036T Buy Now TMN2S025SC2DM036T Receptacle Aluminum Yes Cable Assembly Stranded Wire & Cable 25 Without
5 1-1925224-3 TMN2N025SC2DT006T = M32139/04-D07TNS - TMN2N025SC2DT006T Buy Now TMN2N025SC2DT006T Receptacle Aluminum Yes Connector Stranded Wire & Cable 25 Without
6 1-1925224-4 TMN2S025SC2DT006T = M32139/04-D07TSS - TMN2S025SC2DT006T Buy Now TMN2S025SC2DT006T Receptacle Aluminum Yes Cable Assembly Stranded Wire & Cable 25 Without
7 1-1925224-5 TMN2N025SC2DT018T = M32139/04-D08TNS - TMN2N025SC2DT018T Buy Now TMN2N025SC2DT018T Receptacle Aluminum Yes Connector Stranded Wire & Cable 25 Without
8 1-1925224-6 TMN2S025SC2DT018T = M32139/04-D08TSS - TMN2S025SC2DT018T Buy Now TMN2S025SC2DT018T Receptacle Aluminum Yes Cable Assembly Stranded Wire & Cable 25 Without
9 1-1925224-7 TMN2N025SC2DT036T = M32139/04-D09TNS - TMN2N025SC2DT036T Buy Now TMN2N025SC2DT036T Receptacle Aluminum Yes Connector Stranded Wire & Cable 25 Without
10 1-1925224-8 TMN2S025SC2DT036T = M32139/04-D09TSS - TMN2S025SC2DT036T Buy Now TMN2S025SC2DT036T Receptacle Aluminum Yes Cable Assembly Stranded Wire & Cable 25 Without
2 1-1925224-9 TMN2N025SC2TM006T = M32139/04-D10TNS - TMN2N025SC2TM006T Buy Now TMN2N025SC2TM006T Receptacle Aluminum Yes Connector Stranded Wire & Cable 25 Without
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Connector Style
Housing Material
Preloaded
Product Type
Wire Type
Connector & Contact Terminates To
Number of Positions
Mounting Hardware
Documentação
Entre em contato com o fornecedor