TE Connectivity

Microminiature & Nanominiature D Connectors

Manufacturer TE Connectivity
Description M83513/01-AN, MCKS-N1-B-9PS - 094-6125-0000 - MCKS-N1-B-9PS
Part Number 1532209-1
Also Known As (Marketing Alias) MCKS-N1-B-9PS
Also Known As (Marketing Alias) #2 094-6125-0000
Contact Current Rating (Max) [AMP] 3
Centerline (Pitch) [INCH] .05
Centerline (Pitch) [MM] 1.27
Connector System Cable-to-Board
Circuit Application Signal
Operating Temperature Range [DEGC] -55 – 125
Connector & Contact Terminates To Wire & Cable
Operating Temperature Range [DEGF] -67 – 257
Connector Style Plug
Number of Positions 9
Seleção de produtos
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Contact Current Rating (Max) [AMP] Centerline (Pitch) [INCH] Centerline (Pitch) [MM] Connector System Circuit Application Operating Temperature Range [DEGC] Connector & Contact Terminates To Operating Temperature Range [DEGF] Connector Style Number of Positions Mounting Hardware
1 2-1532182-6 M83513/03-D10C, MCKS-C2-B-25P6Q1-36.0 - 094-6435-0010 - MCKS-C2-B-25P6Q1-36.0 Buy Now MCKS-C2-B-25P6Q1-36.0 094-6435-0010 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 25
2 2-1532183-5 M83513/03-E09C, MCKS-C2-B-31P6Q1-18.0 - 094-6535-0009 - MCKS-C2-B-31P6Q1-18.0 Buy Now MCKS-C2-B-31P6Q1-18.0 094-6535-0009 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 31
3 2-1532185-6 M83513/03-G10C, MCKS-C2-B-51P6Q1-36.0 - 094-6735-0010 - MCKS-C2-B-51P6Q1-36.0 Buy Now MCKS-C2-B-51P6Q1-36.0 094-6735-0010 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 51
4 2-1532186-8 M83513/03-H11C, MCKS-C2-B-100P6Q9-18.0 - 094-6935-0011 - MCKS-C2-B-100P6Q9-18.0 Buy Now MCKS-C2-B-100P6Q9-18.0 094-6935-0011 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 100
5 3-1532184-2 M83513/03-F16C, MCKS-C2-B-37P6Q9-72.0 - 094-6635-0016 - MCKS-C2-B-37P6Q9-72.0 Buy Now MCKS-C2-B-37P6Q9-72.0 094-6635-0016 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 37
6 1532211-1 M83513/01-CN, MCKS-N1-B-21PS - 094-6325-0000 - MCKS-N1-B-21PS Buy Now MCKS-N1-B-21PS 094-6325-0000 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 21
7 1532212-1 M83513/01-DN, MCKS-N1-B-25PS - 094-6425-0000 - MCKS-N1-B-25PS Buy Now MCKS-N1-B-25PS 094-6425-0000 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 25
8 1532213-1 M83513/01-EN, MCKS-N1-B-31PS - 094-6525-0000 - MCKS-N1-B-31PS Buy Now MCKS-N1-B-31PS 094-6525-0000 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 31
9 1532213-2 M83513/01-EC, MCKS-C2-B-31PS - 094-6535-0000 - MCKS-C2-B-31PS Buy Now MCKS-C2-B-31PS 094-6535-0000 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 31
10 1532214-1 M83513/01-FN, MCKS-N1-B-37PS - 094-6625-0000 - MCKS-N1-B-37PS Buy Now MCKS-N1-B-37PS 094-6625-0000 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 37
11 1532215-1 M83513/01-GN, MCKS-N1-B-51PS - 094-6725-0000 - MCKS-N1-B-51PS Buy Now MCKS-N1-B-51PS 094-6725-0000 Plug 51 None
12 1532215-2 M83513/01-GC, MCKS-C2-B-51PS - 094-6735-0000 - MCKS-C2-B-51PS Buy Now MCKS-C2-B-51PS 094-6735-0000 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 51
13 1532216-1 M83513/01-HN, MCKS-N1-B-100PS - 094-6925-0000 - MCKS-N1-B-100PS Buy Now MCKS-N1-B-100PS 094-6925-0000 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 100
14 1532216-2 M83513/01-HC, MCKS-C2-B-100PS - 094-6935-0000 - MCKS-C2-B-100PS Buy Now MCKS-C2-B-100PS 094-6935-0000 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 100
15 2-1532171-0 M83513/04-A04C, MCKS-C2-B-9S6G9-36.0 - 094-6136-0004 - MCKS-C2-B-9S6G9-36.0 Buy Now MCKS-C2-B-9S6G9-36.0 094-6136-0004 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Receptacle 9
16 2-1532176-5 M83513/04-F09C, MCKS-C2-B-37S6Q1-18.0 - 094-6636-0009 - MCKS-C2-B-37S6Q1-18.0 Buy Now MCKS-C2-B-37S6Q1-18.0 094-6636-0009 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Receptacle 37
17 2-1532179-0 M83513/03-A04C, MCKS-C2-B-9P6G9-36.0 - 094-6135-0004 - MCKS-C2-B-9P6G9-36.0 Buy Now MCKS-C2-B-9P6G9-36.0 094-6135-0004 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 9
18 1532187-1 M83513/02-AN, MCKS-N1-B-9SS - 094-6126-0000 - MCKS-N1-B-9SS Buy Now MCKS-N1-B-9SS 094-6126-0000 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Receptacle 9
19 1532187-2 M83513/02-AC, MCKS-C2-B-9SS - 094-6136-0000 - MCKS-C2-B-9SS Buy Now MCKS-C2-B-9SS 094-6136-0000 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Receptacle 9
20 1532188-2 M83513/02-BC, MCKS-C2-B-15SS - 094-6236-0000 - MCKS-C2-B-15SS Buy Now MCKS-C2-B-15SS 094-6236-0000 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Receptacle 15
21 1532203-1 M83513/02-CN, MCKS-N1-B-21SS - 094-6326-0000 - MCKS-N1-B-21SS Buy Now MCKS-N1-B-21SS 094-6326-0000 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Receptacle 21
22 1532204-1 M83513/02-DN, MCKS-N1-B-25SS - 094-6426-0000 - MCKS-N1-B-25SS Buy Now MCKS-N1-B-25SS 094-6426-0000 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Receptacle 25
23 1532204-2 M83513/02-DC, MCKS-C2-B-25SS - 094-6436-0000 - MCKS-C2-B-25SS Buy Now MCKS-C2-B-25SS 094-6436-0000 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Receptacle 25
24 1532206-2 M83513/02-FC, MCKS-C2-B-37SS - 094-6636-0000 - MCKS-C2-B-37SS Buy Now MCKS-C2-B-37SS 094-6636-0000 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Receptacle 37
25 1532207-1 M83513/02-GN, MCKS-N1-B-51SS - 094-6726-0000 - MCKS-N1-B-51SS Buy Now MCKS-N1-B-51SS 094-6726-0000 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Receptacle 51
26 1532207-2 M83513/02-GC, MCKS-C2-B-51SS - 094-6736-0000 - MCKS-C2-B-51SS Buy Now MCKS-C2-B-51SS 094-6736-0000 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Receptacle 51
27 1532208-2 M83513/02-HC, MCKS-C2-B-100SS - 094-6936-0000 - MCKS-C2-B-100SS Buy Now MCKS-C2-B-100SS 094-6936-0000 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Receptacle 100
28 1532209-1 M83513/01-AN, MCKS-N1-B-9PS - 094-6125-0000 - MCKS-N1-B-9PS Buy Now MCKS-N1-B-9PS 094-6125-0000 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 9
29 1532210-2 M83513/01-BC, MCKS-C2-B-15PS - 094-6235-0000 - MCKS-C2-B-15PS Buy Now MCKS-C2-B-15PS 094-6235-0000 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 15
30 1532180-1 M83513/03-B01N, MCKS-N1-B-15P6G1-18.0 - 094-6225-0001 - MCKS-N1-B-15P6G1-18.0 Buy Now MCKS-N1-B-15P6G1-18.0 094-6225-0001 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 15
31 1532180-7 M83513/03-B11N, MCKS-N1-B-15P6Q9-18.0 - 094-6225-0011 - MCKS-N1-B-15P6Q9-18.0 Buy Now MCKS-N1-B-15P6Q9-18.0 094-6225-0011 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 15
32 1532181-1 M83513/03-C01N, MCKS-N1-B-21P6G1-18.0 - 094-6325-0001 - MCKS-N1-B-21P6G1-18.0 Buy Now MCKS-N1-B-21P6G1-18.0 094-6325-0001 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 21
33 1532181-6 M83513/03-C10N, MCKS-N1-B-21P6Q1-36.0 - 094-6325-0010 - MCKS-N1-B-21P6Q1-36.0 Buy Now MCKS-N1-B-21P6Q1-36.0 094-6325-0010 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 21
34 1532182-1 M83513/03-D01N, MCKS-N1-B-25P6G1-18.0 - 094-6425-0001 - MCKS-N1-B-25P6G1-18.0 Buy Now MCKS-N1-B-25P6G1-18.0 094-6425-0001 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 25
35 1532183-1 M83513/03-E01N, MCKS-N1-B-31P6G1-18.0 - 094-6525-0001 - MCKS-N1-B-31P6G1-18.0 Buy Now MCKS-N1-B-31P6G1-18.0 094-6525-0001 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 31
36 1532184-1 M83513/03-F01N, MCKS-N1-B-37P6G1-18.0 - 094-6625-0001 - MCKS-N1-B-37P6G1-18.0 Buy Now MCKS-N1-B-37P6G1-18.0 094-6625-0001 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 37
37 1532184-3 M83513/03-F03N, MCKS-N1-B-37P6G9-18.0 - 094-6625-0003 - MCKS-N1-B-37P6G9-18.0 Buy Now MCKS-N1-B-37P6G9-18.0 094-6625-0003 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 37
38 1532185-1 M83513/03-G01N, MCKS-N1-B-51P6G1-18.0 - 094-6725-0001 - MCKS-N1-B-51P6G1-18.0 Buy Now MCKS-N1-B-51P6G1-18.0 094-6725-0001 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 51
39 1532185-3 M83513/03-G03N, MCKS-N1-B-51P6G9-18.0 - 094-6725-0003 - MCKS-N1-B-51P6G9-18.0 Buy Now MCKS-N1-B-51P6G9-18.0 094-6725-0003 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 51
40 1532185-8 M83513/03-G12N, MCKS-N1-B-51P6Q9-36.0 - 094-6725-0012 - MCKS-N1-B-51P6Q9-36.0 Buy Now MCKS-N1-B-51P6Q9-36.0 094-6725-0012 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 51
41 1532186-1 M83513/03-H01N, MCKS-N1-B-100P6G1-18.0 - 094-6925-0001 - MCKS-N1-B-100P6G1-18.0 Buy Now MCKS-N1-B-100P6G1-18.0 094-6925-0001 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 100
42 1-1532172-2 M83513/04-B16N, MCKS-N1-B-15S6Q9-72.0 - 094-6226-0016 - MCKS-N1-B-15S6Q9-72.0 Buy Now MCKS-N1-B-15S6Q9-72.0 094-6226-0016 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Receptacle 15
43 1532171-1 M83513/04-A01N, MCKS-N1-B-9S6G1-18.0 - 094-6126-0001 - MCKS-N1-B-9S6G1-18.0 Buy Now 094-6126-0001 MCKS-N1-B-9S6G1-18.0 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Receptacle 9
44 1532172-1 M83513/04-B01N, MCKS-N1-B-15S6G1-18.0 - 094-6226-0001 - MCKS-N1-B-15S6G1-18.0 Buy Now 094-6226-0001 MCKS-N1-B-15S6G1-18.0 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Receptacle 15
45 1532173-1 M83513/04-C01N, MCKS-N1-B-21S6G1-18.0 - 094-6326-0001 - MCKS-N1-B-21S6G1-18.0 Buy Now MCKS-N1-B-21S6G1-18.0 094-6326-0001 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Receptacle 21
46 1532173-8 M83513/04-C12N, MCKS-N1-B-21S6Q9-36.0 - 094-6326-0012 - MCKS-N1-B-21S6Q9-36.0 Buy Now MCKS-N1-B-21S6Q9-36.0 094-6326-0012 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Receptacle 21
47 1532174-1 M83513/04-D01N, MCKS-N1-B-25S6G1-18.0 - 094-6426-0001 - MCKS-N1-B-25S6G1-18.0 Buy Now MCKS-N1-B-25S6G1-18.0 094-6426-0001 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Receptacle 25
48 1532175-1 M83513/04-E01N, MCKS-N1-B-31S6G1-18.0 - 094-6526-0001 - MCKS-N1-B-31S6G1-18.0 Buy Now MCKS-N1-B-31S6G1-18.0 094-6526-0001 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Receptacle 31
49 1532176-1 M83513/04-F01N, MCKS-N1-B-37S6G1-18.0 - 094-6626-0001 - MCKS-N1-B-37S6G1-18.0 Buy Now MCKS-N1-B-37S6G1-18.0 094-6626-0001 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Receptacle 37
50 1532177-1 M83513/04-G01N, MCKS-N1-B-51S6G1-18.0 - 094-6726-0001 - MCKS-N1-B-51S6G1-18.0 Buy Now 094-6726-0001 MCKS-N1-B-51S6G1-18.0 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Receptacle 51
51 1532178-1 M83513/04-H01N, MCKS-N1-B-100S6G1-18.0 - 094-6926-0001 - MCKS-N1-B-100S6G1-18.0 Buy Now MCKS-N1-B-100S6G1-18.0 094-6926-0001 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Receptacle 100
52 1532179-1 M83513/03-A01N, MCKS-N1-B-9P6G1-18.0 - 094-6125-0001 - MCKS-N1-B-9P6G1-18.0 Buy Now MCKS-N1-B-9P6G1-18.0 094-6125-0001 3 .05 1.27 Cable-to-Board Signal -55 – 125 Wire & Cable -67 – 257 Plug 9
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Contact Current Rating (Max) [AMP]
Centerline (Pitch) [INCH]
Centerline (Pitch) [MM]
Connector System
Circuit Application
Operating Temperature Range [DEGC]
Connector & Contact Terminates To
Operating Temperature Range [DEGF]
Connector Style
Number of Positions
Mounting Hardware
Documentação
Entre em contato com o fornecedor