TE Connectivity

Microminiature & Nanominiature D Connectors

Manufacturer TE Connectivity
Description M83513/04-F03C, MCKS-C2-B-37S6G9-18.0 - 094-6636-0003 - MCKS-C2-B-37S6G9-18.0
Part Number 1-1532176-9
URL http://www.te.com/usa-en/product-1-1532176-9.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) 094-6636-0003
Also Known As (Marketing Alias) #2 MCKS-C2-B-37S6G9-18.0
Lead Length [mm] 457.2
Lead Length [in] 18
Connector Style Receptacle
Contact Mating Area Plating Material Gold
Contact Type Socket
Preloaded Yes
Product Type Connector
Shell Plating Material Electroless Nickel
Wire Type Stranded
Connector & Contact Terminates To Wire & Cable
Number of Positions 37
Contact Base Material Beryllium Copper
Insulation Color Black
Seleção de produtos
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Lead Length [mm] Lead Length [in] Connector Style Contact Mating Area Plating Material Contact Type Preloaded Product Type Shell Plating Material Wire Type Connector & Contact Terminates To Number of Positions Contact Base Material Insulation Color
1 1-1532176-7 M83513/04-F01C, MCKS-C2-B-37S6G1-18.0 - 094-6636-0001 - MCKS-C2-B-37S6G1-18.0 Buy Now 094-6636-0001 MCKS-C2-B-37S6G1-18.0 457.2 18 Receptacle Gold Socket Yes Connector Electroless Nickel Stranded Wire & Cable 37 Beryllium Copper Black
2 1-1532176-8 M83513/04-F02C, MCKS-C2-B-37S6G1-36.0 - 094-6636-0002 - MCKS-C2-B-37S6G1-36.0 Buy Now 094-6636-0002 MCKS-C2-B-37S6G1-36.0 914.4 36 Receptacle Gold Socket Yes Connector Electroless Nickel Stranded Wire & Cable 37 Beryllium Copper Black
3 1-1532176-9 M83513/04-F03C, MCKS-C2-B-37S6G9-18.0 - 094-6636-0003 - MCKS-C2-B-37S6G9-18.0 Buy Now 094-6636-0003 MCKS-C2-B-37S6G9-18.0 457.2 18 Receptacle Gold Socket Yes Connector Electroless Nickel Stranded Wire & Cable 37 Beryllium Copper Black
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Lead Length [mm]
Lead Length [in]
Connector Style
Contact Mating Area Plating Material
Contact Type
Preloaded
Product Type
Shell Plating Material
Wire Type
Connector & Contact Terminates To
Number of Positions
Contact Base Material
Insulation Color
Documentação
Entre em contato com o fornecedor