TE Connectivity

Rugged Fiber Cable Assemblies

Manufacturer TE Connectivity
Description FOSM LEAD 4.8mm FULLAXS LC-LC/DPX 1m - AMP-0-2061432-1 - CS5650-000
Part Number 2061432-1
URL http://www.te.com/usa-en/product-2061432-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) AMP-0-2061432-1
Also Known As (Marketing Alias) #2 CS5650-000
Fiber Diameter [µm] 9/125
Outside Cable Diameter [mm] 4.8
Outside Cable Diameter [in] .189
Cable Assembly Length [m] 1
Cable Type Fiber Optic Cable (FOCAB)
Mode Singlemode
System FullAXS
Connector Type (End A) LC FullAXS
Connector Type (End B) LC
Fiber Type SM
Cable Assembly Type LC Duplex to LC Duplex
Product Type Cable Assembly
MPO Cable Assembly No
Fiber Channel No
Number of Fibers 2
Protective Cap Yes
Connector Style (End A) Duplex
Connector Style (End B) Duplex
Exit Angle to Exit Angle 180° to 180°
Boot Color (Left) Blue
Boot Color (Right) Blue
Boot Type (Left) Standard
Boot Type (Right) Bend Limiting
Cable Buffering Tight Buffer
Cable Jacket Color Black
Connector Color (End A) Blue
Connector Color (End B) Blue
Seleção de produtos
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Fiber Diameter [µm] Outside Cable Diameter [mm] Outside Cable Diameter [in] Cable Assembly Length [m] Cable Type Mode System Connector Type (End A) Connector Type (End B) Fiber Type Cable Assembly Type Product Type MPO Cable Assembly Fiber Channel Number of Fibers Protective Cap Connector Style (End A) Connector Style (End B) Exit Angle to Exit Angle Boot Color (Left) Boot Color (Right) Boot Type (Left) Boot Type (Right) Cable Buffering Cable Jacket Color Connector Color (End A) Connector Color (End B)
1 2061432-1 FOSM LEAD 4.8mm FULLAXS LC-LC/DPX 1m - AMP-0-2061432-1 - CS5650-000 Buy Now AMP-0-2061432-1 CS5650-000 9/125 4.8 .189 1 Fiber Optic Cable (FOCAB) Singlemode FullAXS LC FullAXS LC SM LC Duplex to LC Duplex Cable Assembly No No 2 Yes Duplex Duplex 180° to 180° Blue Blue Standard Bend Limiting Tight Buffer Black Blue Blue
2 8-2061432-1 FOSM LEAD 4.8mm FULLAXS LC-LC 350M Buy Now 9/125 4.8 .189 350 Fiber Optic Cable (FOCAB) Singlemode FullAXS LC FullAXS LC SM LC Duplex to LC Duplex Cable Assembly No No 2 Duplex Duplex 180° to 180° Blue Blue Bend Limiting Bend Limiting Tight Buffer Black Blue Blue
3 8-2061432-2 FOSM LEAD 4.8mm FULLAXS LC-LC 450M Buy Now 9/125 4.8 .189 450 Fiber Optic Cable (FOCAB) Singlemode FullAXS LC FullAXS LC SM LC Duplex to LC Duplex Cable Assembly No No 2 Duplex Duplex 180° to 180° Blue Blue Bend Limiting Bend Limiting Tight Buffer Black Blue Blue
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Fiber Diameter [µm]
Outside Cable Diameter [mm]
Outside Cable Diameter [in]
Cable Assembly Length [m]
Cable Type
Mode
System
Connector Type (End A)
Connector Type (End B)
Fiber Type
Cable Assembly Type
Product Type
MPO Cable Assembly
Fiber Channel
Number of Fibers
Protective Cap
Connector Style (End A)
Connector Style (End B)
Exit Angle to Exit Angle
Boot Color (Left)
Boot Color (Right)
Boot Type (Left)
Boot Type (Right)
Cable Buffering
Cable Jacket Color
Connector Color (End A)
Connector Color (End B)
Documentação
Entre em contato com o fornecedor