Expanded Beam Fiber Optics

Manufacturer TE Connectivity
Description Std Cbl Adp w Boot, HA 5.5
Part Number 1918933-4
URL http://www.te.com/usa-en/product-1918933-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Outside Cable Diameter (Max) [mm] 5.5
Product Type Cable Adapter Kit
Shell Material Aluminum Alloy
Mounts To Bulkhead
Shell Finish Hard Anodize
Boot Material EPDM
Booted Yes
Bulkhead Style Standard
Seleção de produtos
Selector Part Number Description Buy Now Outside Cable Diameter (Max) [mm] Product Type Shell Material Mounts To Shell Finish Boot Material Booted Bulkhead Style
1 1918933-4 Std Cbl Adp w Boot, HA 5.5 Buy Now 5.5 Cable Adapter Kit Aluminum Alloy Bulkhead Hard Anodize EPDM Yes Standard
Part Number
Description
Buy Now
Outside Cable Diameter (Max) [mm]
Product Type
Shell Material
Mounts To
Shell Finish
Boot Material
Booted
Bulkhead Style
Documentação
Entre em contato com o fornecedor
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.