TE Connectivity
Por TE Connectivity


Coax Contacts

Manufacturer TE Connectivity
Description JACK REAR MOUNT BLINDMATE
Part Number 413024-1
URL https://www.te.com/usa-en/product-413024-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Contact Current Rating (Max) [AMP] 1
Operating Temperature Range [DEGC] -55 – 125
Contact Outside Diameter [MM] 2.8
Contact Outside Diameter [INCH] .11
Operating Temperature Range [DEGF] -67 – 257
Modelos CAD
Compartilhar

Seleção de produtos

Index Selector Part Number Description Product Documentation Contact Current Rating (Max) [AMP] Operating Temperature Range [DEGC] Contact Outside Diameter [MM] Contact Outside Diameter [INCH] Operating Temperature Range [DEGF]
1 1 413024-1 JACK REAR MOUNT BLINDMATE Product Documentation 1 -55 – 125 2.8 .11 -67 – 257