TE Connectivity

Cable Ties

Manufacturer TE Connectivity
Description CABLE TIE, 4" L, NATURAL, 100PK - A77912-000 - AMP-1-604771-9 - AMPS-1-0604771-9
Part Number 1-604771-9
URL http://www.te.com/usa-en/product-1-604771-9.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP-TY
Also Known As (Marketing Alias) A77912-000
Also Known As (Marketing Alias) #2 AMP-1-604771-9
Also Known As (Marketing Alias) #3 AMPS-1-0604771-9
Length [mm] 103
Length [in] 4.07
Width [mm] 2.44
Width [in] .096
Thickness [mm] .94
Thickness [in] .037
Tensile Strength [lbf] 18
Tensile Strength [Newton] 80.06
Bundle Range Diameter [mm] 19.1
Bundle Range Diameter [in] .75
Color Natural
Material Nylon
Packaging Quantity 100
Packaging Method Bag
Agency/Standard UL
Comment Meets or exceeds the requirements of MIL-S-23190, Type I, Class 1.
Product Type Cable Tie
Cable Tie Style Standard
Seleção de produtos
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Also Known As (Marketing Alias) #3 Length [mm] Length [in] Width [mm] Width [in] Thickness [mm] Thickness [in] Tensile Strength [lbf] Tensile Strength [Newton] Bundle Range Diameter [mm] Bundle Range Diameter [in] Color Material Packaging Quantity Packaging Method Agency/Standard Comment Product Type Cable Tie Style
1 1-604771-0 CABLE TIE, 4" BLACK, 100PK Buy Now AMP-TY 103 4.07 2.44 .096 .94 .037 18 80.067 19.1 .75 Black Nylon 100 Bag UL Meets or exceeds the requirements of MIL-S-23190, Type I, Class 1. Cable Tie Standard
2 1-604771-9 CABLE TIE, 4" L, NATURAL, 100PK - A77912-000 - AMP-1-604771-9 - AMPS-1-0604771-9 Buy Now AMP-TY A77912-000 AMP-1-604771-9 AMPS-1-0604771-9 103 4.07 2.44 .096 .94 .037 18 80.06 19.1 .75 Natural Nylon 100 Bag UL Meets or exceeds the requirements of MIL-S-23190, Type I, Class 1. Cable Tie Standard
3 2-604771-0 CABLE TIE, BLACK, 4" (1000) Buy Now AMP-TY 103 4.07 2.44 .096 .94 .037 18 80.6 19.1 .75 Black Nylon 1000 Bag UL Meets or exceeds the requirements of MIL-S-23190, Type I, Class 1. Cable Tie Standard
4 2-604771-9 CABLE TIE, NATURAL, 4" (1000) Buy Now AMP-TY 103 4.07 2.44 .096 .94 .037 18 80.6 19.1 .75 Natural Nylon 1000 Bag UL Meets or exceeds the requirements of MIL-S-23190, Type I, Class 1. Cable Tie Standard
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Length [mm]
Length [in]
Width [mm]
Width [in]
Thickness [mm]
Thickness [in]
Tensile Strength [lbf]
Tensile Strength [Newton]
Bundle Range Diameter [mm]
Bundle Range Diameter [in]
Color
Material
Packaging Quantity
Packaging Method
Agency/Standard
Comment
Product Type
Cable Tie Style
Documentação
Entre em contato com o fornecedor