Signal Relays

Manufacturer TE Connectivity
URL http://www.te.com/usa-en/product-1-1462000-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Seleção de produtos
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Also Known As (Marketing Alias) #3 Contact Current Rating [A] Coil Power Rating (DC) [mW] Coil Resistance [O] Environmental Ambient Temperature (Max) [°C] Environmental Ambient Temperature (Max) [°F] Height [mm] Height [in] Length [mm] Length [in] Operating Temperature Range [°C] Weight [g] Weight [oz] Width [mm] Width [in] Coil Voltage Rating [VDC] Contact Switching Voltage (Max) [VAC] Contact Switching Voltage (Max) [VDC] Contact Voltage Rating [VAC] Contact Voltage Rating [VDC] Contact Limiting Breaking Current [A] Contact Limiting Continuous Current [A] Contact Limiting Making Current [A] Contact Limiting Short-Time Current [A] Dimensions (L x W x H) (Approximate) [mm] Dimensions (L x W x H) (Approximate) [in] Insulation Initial Resistance [MO] Insulation Initial Dielectric Between Adjacent Contacts [Vrms] Insulation Initial Dielectric Between Open Contacts [Vrms] Power Consumption [mW] Insulation Initial Dielectric Between Contacts and Coil [Vrms] Contact Arrangement Coil Magnetic System Mounting Type Terminal Type Actuating System Coil Power Rating Class Contact Current Class Contact Plating Material Packaging Method Product Type Relay Type Termination Type Coil Special Features Contact Switching Load (Min) Contact Material Contact Number of Poles Contact Special Features Environmental Category of Protection Coil Type Insertion Loss (HF Parameter) Isolation (HF Parameter) Performance Type Relay Style Voltage Standing Wave Ration (HF Parameter) Insulation Initial Dielectric Between Coil/Contact Class Height Class (Mechanical) Length Class (Mechanical) Width Class (Mechanical) Environmental Ambient Temperature Class
1 1-1462000-3 C93403=MT Relay 150 mW 24 V - 1-1462000-3 Buy Now MT2 Relay 1-1462000-3 2 150 3872 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 24 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 150 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 100 – 150 mW 0 – 2 A Gold Box & Tube Relay MT2 Relay Through Hole High Sensitive Version 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz -31.8dB @ 100MHz Standard MT2 Relay 1.31 @ 900MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
12 1-1462000-8 C93404=MT RELAY 150MW 48V - 1-1462000-8 - AMP-1-1462000-8 - E95833-000 Buy Now MT2 Relay 1-1462000-8 AMP-1-1462000-8 E95833-000 2 150 15468 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 48 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 150 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 100 – 150 mW 0 – 2 A Gold Box & Tube Relay MT2 Relay Through Hole High Sensitive Version 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz -14.2dB @ 900MHz Standard MT2 Relay 1.31 @ 900MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
23 1-1462001-1 C93414=MT RELAY 200MW 3V Buy Now MT2 Relay 2 200 45 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 3 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 .795 x .393 x .433 1000 750 750 200 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 150 – 200 mW 0 – 2 A Gold Box & Tube Relay MT2 Relay Through Hole Sensitive Version 10mA @ .2V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz -14.2dB @ 900MHz Standard MT2 Relay 1.31 @ 900MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
26 1-1462001-2 C93400=MT RELAY 150MW 3V Buy Now MT2 Relay 2 150 60 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 3 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 .795 x .393 x .433 1000 750 750 150 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 100 – 150 mW 0 – 2 A Gold Box & Tube Relay MT2 Relay Through Hole High Sensitive Version 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz -14.2dB @ 900MHz Standard MT2 Relay 1.31 @ 900MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
27 1-1462001-3 C93407=MT2 150MW 3.3V Buy Now MT2 Relay 2 150 72 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 3 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 .795 x .393 x .433 1000 750 750 150 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 100 – 150 mW 0 – 2 A Gold Box & Tube Relay MT2 Relay Through Hole High Sensitive Version 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz -14.2dB @ 900MHz Standard MT2 Relay 1.31 @ 900MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
28 1462000-1 C93401=MT RELAY 150 MW 5 V - 1462000-1 Buy Now MT2 Relay 1462000-1 2 150 168 85 185 10.8 .425 20.2 .76 -55 – 85 5 .1764 10 .394 5 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 .393 x .236 x .212 1000 750 750 150 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 100 – 150 mW 0 – 2 A Gold Box & Tube Relay MT2 Relay Through Hole High Sensitive Version 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz -14.2dB @ 900MHz Standard MT2 Relay 1.31 @ 900MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
29 1462000-7 C93402=MT Relay 150 mW 12 V - 1462000-7 Buy Now MT2 Relay 1462000-7 2 150 968 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 12 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 150 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 100 – 150 mW 0 – 2 A Gold Box & Tube Relay MT2 Relay Through Hole High Sensitive Version 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz -31.8dB @ 100MHz Standard MT2 Relay 1.31 @ 900MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
30 2-1462000-0 C93405=MT Relay 150 mW 9 V - 2-1462000-0 Buy Now MT2 Relay 2-1462000-0 2 150 544 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 9 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 150 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 100 – 150 mW 0 – 2 A Gold Box & Tube Relay MT2 Relay Through Hole High Sensitive Version 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz -31.8dB @ 100MHz Standard MT2 Relay 1.31 @ 900MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
31 2-1462000-6 C93412=MT Relay 300 mW 12 V - 2-1462000-6 Buy Now MT2 Relay 2-1462000-6 2 300 515 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 12 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 300 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board Plug-In DC 200 – 300 mW 0 – 2 A Gold Box & Tube Relay MT2 Relay Through Hole Sensitive Version 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz -31.8dB @ 100MHz Standard MT2 Relay 1.31 @ 900MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
2 3-1462000-0 C93415=MT Relay 200 mW 4.5 V - 3-1462000-0 Buy Now MT2 Relay 3-1462000-0 2 200 101 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 4 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 200 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 150 – 200 mW 0 – 2 A Gold Tube Relay MT2 Relay Through Hole Sensitive Version 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz -31.8dB @ 100MHz Standard MT2 Relay 1.31 @ 900MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
3 3-1462000-1 C93416=MT Relay 200 mW 5 V - 3-1462000-1 Buy Now MT2 Relay 3-1462000-1 2 200 125 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 5 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 200 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 150 – 200 mW 0 – 2 A Gold Box & Tube Relay MT2 Relay Through Hole Sensitive Version 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz -31.8dB @ 100MHz Standard MT2 Relay 1.31 @ 900MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
4 3-1462000-6 C93417=MT Relay 200 mW 9 V - 3-1462000-6 Buy Now MT2 Relay 3-1462000-6 2 200 405 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 9 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 200 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 150 – 200 mW 0 – 2 A Gold Box & Tube Relay MT2 Relay Through Hole Sensitive Version 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.97dB @ 900MHz -14.2dB @ 900MHz Standard MT2 Relay 1.03 @ 100MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
5 3-1462000-7 C93418=MT Relay 200 mW 12 V - 3-1462000-7 Buy Now MT2 Relay 3-1462000-7 2 200 720 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 12 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 200 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 150 – 200 mW 0 – 2 A Gold Box & Tube Relay MT2 Relay Through Hole Sensitive Version 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz -31.8dB @ 100MHz Standard MT2 Relay 1.31 @ 900MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
6 4-1462000-1 C93419=MT RELAY 200 MW 24 V - 4-1462000-1 - 620-1002-01 Buy Now MT2 Relay 4-1462000-1 620-1002-01 2 200 2880 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 24 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 200 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 150 – 200 mW 0 – 2 A Gold Box & Tube Relay MT2 Relay Through Hole Sensitive Version 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz -31.8dB @ 100MHz Standard MT2 Relay 1.31 @ 900MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
7 4-1462000-5 C93420=MT Relay 200 mW 48 V - 4-1462000-5 Buy Now MT2 Relay 4-1462000-5 2 200 11520 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 48 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 200 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 150 – 200 mW 0 – 2 A Gold Box & Tube Relay MT2 Relay Through Hole Sensitive Version 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz -31.8dB @ 100MHz Standard MT2 Relay 1.31 @ 900MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
8 4-1462000-7 C93421=MT Relay 400 mW 4.5 V - 4-1462000-7 Buy Now MT2 Relay 4-1462000-7 2 400 50 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 4 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 400 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 300 – 400 mW 0 – 2 A Gold Tube Relay MT2 Relay Through Hole 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz -14.2dB @ 900MHz Standard MT2 Relay 1.03 @ 100MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
9 4-1462000-8 C93422=MT Relay 400 mW 5 V - 4-1462000-8 Buy Now MT2 Relay 4-1462000-8 2 400 63 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 5 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 400 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 300 – 400 mW 0 – 2 A Gold Box & Tube Relay MT2 Relay Through Hole 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz -14.2dB @ 900MHz Standard MT2 Relay 1.03 @ 100MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
10 5-1462000-0 C93423=MT Relay 400 mW 9 V - 5-1462000-0 Buy Now MT2 Relay 5-1462000-0 2 400 203 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 9 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 400 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 300 – 400 mW 0 – 2 A Gold Box & Tube Relay MT2 Relay Through Hole 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz -14.2dB @ 900MHz Standard MT2 Relay 1.31 @ 900MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
11 5-1462000-1 C93424=MT Relay 400 mW 12 V - 5-1462000-1 Buy Now MT2 Relay 5-1462000-1 2 400 360 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 12 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 400 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 300 – 400 mW 0 – 2 A Gold Tube Relay MT2 Relay Through Hole 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz -31.8dB @ 100MHz Standard MT2 Relay 1.31 @ 900MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
13 5-1462000-3 C93425=MT Relay 400 mW 24 V - 5-1462000-3 Buy Now MT2 Relay 5-1462000-3 2 400 1440 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 24 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 400 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 300 – 400 mW 0 – 2 A Gold Box & Tube Relay MT2 Relay Through Hole 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz -31.8dB @ 100MHz Standard MT2 Relay 1.31 @ 900MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
14 5-1462000-5 C93426=MT Relay 400 mW 48 V - 5-1462000-5 Buy Now MT2 Relay 5-1462000-5 2 400 5760 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 48 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 400 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 300 – 400 mW 0 – 2 A Gold Box & Tube Relay MT2 Relay Through Hole 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz -14.2dB @ 900MHz Standard MT2 Relay 1.31 @ 900MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
15 5-1462000-9 C93430=MT Relay 550 mW 48 V - 5-1462000-9 Buy Now MT2 Relay 5-1462000-9 2 550 4100 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 48 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 550 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 500 – 600 mW 0 – 2 A Gold Box & Tube Relay MT2 Relay Through Hole 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.97dB @ 900MHz -14.2dB @ 900MHz Standard MT2 Relay 1.03 @ 100MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
16 6-1462000-1 C93431=MT RELAY 550 MW 24 V - 6-1462000-1 Buy Now MT2 Relay 6-1462000-1 2 550 1050 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 24 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 550 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 500 – 600 mW 0 – 2 A Gold Box & Tube Relay MT2 Relay Through Hole 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.97dB @ 900MHz -31.8dB @ 100MHz Standard MT2 Relay 1.03 @ 100MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
17 6-1462000-2 C93432=MT Relay 550 mW 12 V - 6-1462000-2 Buy Now MT2 Relay 6-1462000-2 2 550 280 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 12 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 550 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 500 – 600 mW 0 – 2 A Gold Box & Tube Relay MT2 Relay Through Hole 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.97dB @ 900MHz -31.8dB @ 100MHz Standard MT2 Relay 1.03 @ 100MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
18 6-1462000-6 C93433=MT Relay 300 mW 4.5 V - 6-1462000-6 Buy Now MT2 Relay 6-1462000-6 2 300 73 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 4 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 300 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 200 – 300 mW 0 – 2 A Gold Tube Relay MT2 Relay Through Hole Sensitive Version 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz -31.8dB @ 100MHz Standard MT2 Relay 1.31 @ 900MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
19 6-1462000-8 C93434=MT Relay 300 mW 5 V - 6-1462000-8 Buy Now MT2 Relay 6-1462000-8 2 300 90 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 5 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 300 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 200 – 300 mW 0 – 2 A Gold Tube Relay MT2 Relay Through Hole Sensitive Version 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz -31.8dB @ 100MHz Standard MT2 Relay 1.31 @ 900MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
20 7-1462000-0 C93435=MT Relay 300 mW 24 V - 7-1462000-0 Buy Now MT2 Relay 7-1462000-0 2 300 2060 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 24 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 300 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 200 – 300 mW 0 – 2 A Gold Box & Tube Relay MT2 Relay Through Hole Sensitive Version 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz -31.8dB @ 100MHz Standard MT2 Relay 1.03 @ 100MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
21 7-1462000-2 C93436=MT Relay 300 mW 48 V - 7-1462000-2 Buy Now MT2 Relay 7-1462000-2 2 300 8240 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 48 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 300 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 200 – 300 mW 0 – 2 A Gold Box & Tube Relay MT2 Relay Through Hole Sensitive Version 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz -31.8dB @ 100MHz Standard MT2 Relay 1.31 @ 900MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
22 7-1462000-6 C93437=MT Relay 550 mW 6 V - 7-1462000-6 Buy Now MT2 Relay 7-1462000-6 2 550 66 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 6 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 550 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 500 – 600 mW 0 – 2 A Gold Tube Relay MT2 Relay Through Hole 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.97dB @ 900MHz -31.8dB @ 100MHz Standard MT2 Relay 1.03 @ 100MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
24 7-1462000-7 C93438=MT Relay 550 mW 4.5 V - 7-1462000-7 Buy Now MT2 Relay 7-1462000-7 2 550 36 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 4 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 550 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 500 – 600 mW 0 – 2 A Gold Box & Tube Relay MT2 Relay Through Hole 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz -31.8dB @ 100MHz Standard MT2 Relay 1.31 @ 900MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
25 8-1462000-5 C93450=MT RELAY 550 MW 5 V - 8-1462000-5 Buy Now MT2 Relay 8-1462000-5 2 550 45 85 185 10.8 .425 20.2 .795 -55 – 85 5 .1764 10 .394 5 250 220 250 220 2 2 2 2 20.2 x 10 x 10.8 1000 750 750 550 1050 2 Form C (2 CO) Monostable, DC Printed Circuit Board PCB-THT DC 500 – 600 mW 0 – 2 A Gold Tube Relay MT2 Relay Through Hole 10mA @ .02V Nickel-Titanium 2 Bifurcated/Twin Contacts RTIII Monostable -.02dB @ 100MHz -14.2dB @ 900MHz Standard MT2 Relay 1.31 @ 900MHz 1000 V – 1500 VA 10 – 11 mm 20 – 25 mm 8 – 10 mm 70 – 85°C
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Contact Current Rating [A]
Coil Power Rating (DC) [mW]
Coil Resistance [O]
Environmental Ambient Temperature (Max) [°C]
Environmental Ambient Temperature (Max) [°F]
Height [mm]
Height [in]
Length [mm]
Length [in]
Operating Temperature Range [°C]
Weight [g]
Weight [oz]
Width [mm]
Width [in]
Coil Voltage Rating [VDC]
Contact Switching Voltage (Max) [VAC]
Contact Switching Voltage (Max) [VDC]
Contact Voltage Rating [VAC]
Contact Voltage Rating [VDC]
Contact Limiting Breaking Current [A]
Contact Limiting Continuous Current [A]
Contact Limiting Making Current [A]
Contact Limiting Short-Time Current [A]
Dimensions (L x W x H) (Approximate) [mm]
Dimensions (L x W x H) (Approximate) [in]
Insulation Initial Resistance [MO]
Insulation Initial Dielectric Between Adjacent Contacts [Vrms]
Insulation Initial Dielectric Between Open Contacts [Vrms]
Power Consumption [mW]
Insulation Initial Dielectric Between Contacts and Coil [Vrms]
Contact Arrangement
Coil Magnetic System
Mounting Type
Terminal Type
Actuating System
Coil Power Rating Class
Contact Current Class
Contact Plating Material
Packaging Method
Product Type
Relay Type
Termination Type
Coil Special Features
Contact Switching Load (Min)
Contact Material
Contact Number of Poles
Contact Special Features
Environmental Category of Protection
Coil Type
Insertion Loss (HF Parameter)
Isolation (HF Parameter)
Performance Type
Relay Style
Voltage Standing Wave Ration (HF Parameter)
Insulation Initial Dielectric Between Coil/Contact Class
Height Class (Mechanical)
Length Class (Mechanical)
Width Class (Mechanical)
Environmental Ambient Temperature Class
Documentação
MT2 Relay Datasheet - 1-1462000-3
MT2 Relay Datasheet - 1-1462000-8
MT2 Relay Datasheet - 1-1462001-1
MT2 Relay Datasheet - 1-1462001-2
MT2 Relay Datasheet - 1-1462001-3
MT2 Relay Datasheet - 1462000-1
MT2 Relay Datasheet - 1462000-7
MT2 Relay Datasheet - 2-1462000-0
MT2 Relay Datasheet - 2-1462000-6
MT2 Relay Datasheet - 3-1462000-0
MT2 Relay Datasheet - 3-1462000-6
MT2 Relay Datasheet - 3-1462000-7
MT2 Relay Datasheet - 4-1462000-1
MT2 Relay Datasheet - 4-1462000-5
MT2 Relay Datasheet - 4-1462000-7
MT2 Relay Datasheet - 4-1462000-8
MT2 Relay Datasheet - 5-1462000-0
MT2 Relay Datasheet - 5-1462000-1
MT2 Relay Datasheet - 5-1462000-3
MT2 Relay Datasheet - 5-1462000-5
MT2 Relay Datasheet - 5-1462000-9
MT2 Relay Datasheet - 6-1462000-1
MT2 Relay Datasheet - 6-1462000-2
MT2 Relay Datasheet - 6-1462000-6
MT2 Relay Datasheet - 6-1462000-8
MT2 Relay Datasheet - 7-1462000-2
MT2 Relay Datasheet - 7-1462000-6
MT2 Relay Datasheet - 7-1462000-7
MT2 Relay Datasheet - 8-1462000-5
Industrial Relays Quick Reference Guide - 1-1462000-3
Industrial Relays Quick Reference Guide - 1-1462000-8
Industrial Relays Quick Reference Guide - 1-1462001-2
Industrial Relays Quick Reference Guide - 1462000-1
Industrial Relays Quick Reference Guide - 1462000-7
Industrial Relays Quick Reference Guide - 2-1462000-0
Industrial Relays Quick Reference Guide - 2-1462000-6
Industrial Relays Quick Reference Guide - 3-1462000-1
Industrial Relays Quick Reference Guide - 3-1462000-6
Industrial Relays Quick Reference Guide - 3-1462000-7
Industrial Relays Quick Reference Guide - 4-1462000-1
Industrial Relays Quick Reference Guide - 4-1462000-5
Industrial Relays Quick Reference Guide - 4-1462000-8
Industrial Relays Quick Reference Guide - 5-1462000-1
Industrial Relays Quick Reference Guide - 5-1462000-3
Industrial Relays Quick Reference Guide - 5-1462000-9
Industrial Relays Quick Reference Guide - 6-1462000-1
Industrial Relays Quick Reference Guide - 6-1462000-2
Industrial Relays Quick Reference Guide - 7-1462000-0
Industrial Relays Quick Reference Guide - 8-1462000-5
MT2-Relay - 1-1462000-3
MT2-Relay - 1-1462000-8
MT2-Relay - 1-1462001-1
MT2-Relay - 1-1462001-2
MT2-Relay - 1-1462001-3
MT2-Relay - 1462000-1
MT2-Relay - 1462000-7
MT2-Relay - 2-1462000-0
MT2-Relay - 2-1462000-6
MT2-Relay - 3-1462000-0
MT2-Relay - 3-1462000-1
MT2-Relay - 3-1462000-6
MT2-Relay - 3-1462000-7
MT2-Relay - 4-1462000-1
MT2-Relay - 4-1462000-5
MT2-Relay - 4-1462000-7
MT2-Relay - 4-1462000-8
MT2-Relay - 5-1462000-0
MT2-Relay - 5-1462000-1
MT2-Relay - 5-1462000-3
MT2-Relay - 5-1462000-5
MT2-Relay - 5-1462000-9
MT2-Relay - 6-1462000-1
MT2-Relay - 6-1462000-2
MT2-Relay - 6-1462000-6
MT2-Relay - 6-1462000-8
MT2-Relay - 7-1462000-0
MT2-Relay - 7-1462000-2
MT2-Relay - 7-1462000-6
MT2-Relay - 7-1462000-7
MT2-Relay - 8-1462000-5
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 1-1462000-3
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 1-1462000-8
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 1-1462001-1
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 1-1462001-2
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 1-1462001-3
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 1462000-1
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 1462000-7
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 2-1462000-0
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 2-1462000-6
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 3-1462000-0
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 3-1462000-1
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 3-1462000-6
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 3-1462000-7
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 4-1462000-1
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 4-1462000-5
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 4-1462000-7
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 4-1462000-8
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 5-1462000-0
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 5-1462000-1
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 5-1462000-3
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 5-1462000-5
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 5-1462000-9
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 6-1462000-1
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 6-1462000-2
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 6-1462000-6
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 6-1462000-8
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 7-1462000-0
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 7-1462000-2
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 7-1462000-6
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 7-1462000-7
Transportation, Storage, Handling, Assembly and Testing of AXICOM THT Relays - 8-1462000-5
Reliability of AXICOM Electromechanical Relays - 1-1462000-3
Reliability of AXICOM Electromechanical Relays - 1-1462000-8
Reliability of AXICOM Electromechanical Relays - 1-1462001-1
Reliability of AXICOM Electromechanical Relays - 1-1462001-2
Reliability of AXICOM Electromechanical Relays - 1-1462001-3
Reliability of AXICOM Electromechanical Relays - 1462000-1
Reliability of AXICOM Electromechanical Relays - 1462000-7
Reliability of AXICOM Electromechanical Relays - 2-1462000-0
Reliability of AXICOM Electromechanical Relays - 2-1462000-6
Reliability of AXICOM Electromechanical Relays - 3-1462000-0
Reliability of AXICOM Electromechanical Relays - 3-1462000-1
Reliability of AXICOM Electromechanical Relays - 3-1462000-6
Reliability of AXICOM Electromechanical Relays - 3-1462000-7
Reliability of AXICOM Electromechanical Relays - 4-1462000-1
Reliability of AXICOM Electromechanical Relays - 4-1462000-5
Reliability of AXICOM Electromechanical Relays - 4-1462000-7
Reliability of AXICOM Electromechanical Relays - 4-1462000-8
Reliability of AXICOM Electromechanical Relays - 5-1462000-0
Reliability of AXICOM Electromechanical Relays - 5-1462000-1
Reliability of AXICOM Electromechanical Relays - 5-1462000-3
Reliability of AXICOM Electromechanical Relays - 5-1462000-5
Reliability of AXICOM Electromechanical Relays - 5-1462000-9
Reliability of AXICOM Electromechanical Relays - 6-1462000-1
Reliability of AXICOM Electromechanical Relays - 6-1462000-2
Reliability of AXICOM Electromechanical Relays - 6-1462000-6
Reliability of AXICOM Electromechanical Relays - 6-1462000-8
Reliability of AXICOM Electromechanical Relays - 7-1462000-0
Reliability of AXICOM Electromechanical Relays - 7-1462000-2
Reliability of AXICOM Electromechanical Relays - 7-1462000-6
Reliability of AXICOM Electromechanical Relays - 7-1462000-7
Reliability of AXICOM Electromechanical Relays - 8-1462000-5
3D PDF - 1-1462000-3
3D PDF - 1-1462000-8
3D PDF - 1-1462001-1
3D PDF - 1-1462001-2
3D PDF - 1-1462001-3
3D PDF - 1462000-1
3D PDF - 1462000-7
3D PDF - 2-1462000-0
3D PDF - 2-1462000-6
3D PDF - 3-1462000-0
3D PDF - 3-1462000-1
3D PDF - 3-1462000-6
3D PDF - 3-1462000-7
3D PDF - 4-1462000-1
3D PDF - 4-1462000-5
3D PDF - 4-1462000-7
3D PDF - 4-1462000-8
3D PDF - 5-1462000-0
3D PDF - 5-1462000-1
3D PDF - 5-1462000-3
3D PDF - 5-1462000-5
3D PDF - 5-1462000-9
3D PDF - 6-1462000-1
3D PDF - 6-1462000-2
3D PDF - 6-1462000-6
3D PDF - 6-1462000-8
3D PDF - 7-1462000-0
3D PDF - 7-1462000-2
3D PDF - 7-1462000-6
3D PDF - 7-1462000-7
3D PDF - 8-1462000-5
Definitions Relays - 1-1462000-3
Definitions Relays - 1-1462000-8
Definitions Relays - 1-1462001-1
Definitions Relays - 1-1462001-2
Definitions Relays - 1-1462001-3
Definitions Relays - 1462000-1
Definitions Relays - 1462000-7
Definitions Relays - 2-1462000-0
Definitions Relays - 2-1462000-6
Definitions Relays - 3-1462000-0
Definitions Relays - 3-1462000-1
Definitions Relays - 3-1462000-6
Definitions Relays - 3-1462000-7
Definitions Relays - 4-1462000-1
Definitions Relays - 4-1462000-5
Definitions Relays - 4-1462000-7
Definitions Relays - 4-1462000-8
Definitions Relays - 5-1462000-0
Definitions Relays - 5-1462000-1
Definitions Relays - 5-1462000-3
Definitions Relays - 5-1462000-5
Definitions Relays - 5-1462000-9
Definitions Relays - 6-1462000-1
Definitions Relays - 6-1462000-2
Definitions Relays - 6-1462000-6
Definitions Relays - 6-1462000-8
Definitions Relays - 7-1462000-0
Definitions Relays - 7-1462000-2
Definitions Relays - 7-1462000-6
Definitions Relays - 7-1462000-7
Definitions Relays - 8-1462000-5
MD_1462000-7_062920142322_dmtec - 1462000-7
MD_3-1462000-1_12232014147_dmtec - 3-1462000-1
MD_3-1462000-7_02222017911_dmtec - 3-1462000-7
MD_5-1462000-5_10232013216_dmtec - 5-1462000-5
MD_5-1462000-9_10232013216_dmtec - 5-1462000-9
Entre em contato com o fornecedor