TE Connectivity

Relay Accessories, Sockets & Clips

Manufacturer TE Connectivity
Description 27E419=SOCKETS - 4-1393143-0
Part Number 4-1393143-0
URL http://www.te.com/usa-en/product-4-1393143-0.html
Series KU
Also Known As (Marketing Alias) 4-1393143-0
Terminal Length [mm] 5.33
Terminal Length [in] .21
Product Type Socket
Socket Type Printed Circuit Board
Body Material Nylon
For Use With KUP Relays
Mounting Type Hard Mount
Accessory Type Socket
Contact Plating Material Tin
Pole Configuration 4
Terminal Configuration PC
Contact Base Material Spring Brass
Grounding Provision Without
Number of Pins 11
Seleção de produtos
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Terminal Length [mm] Terminal Length [in] Product Type Socket Type Body Material For Use With Mounting Type Accessory Type Contact Plating Material Pole Configuration Terminal Configuration Contact Base Material Grounding Provision Number of Pins
1 4-1393143-0 27E419=SOCKETS - 4-1393143-0 Buy Now KU 4-1393143-0 5.33 .21 Socket Printed Circuit Board Nylon KUP Relays Hard Mount Socket Tin 4 PC Spring Brass Without 11
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Terminal Length [mm]
Terminal Length [in]
Product Type
Socket Type
Body Material
For Use With
Mounting Type
Accessory Type
Contact Plating Material
Pole Configuration
Terminal Configuration
Contact Base Material
Grounding Provision
Number of Pins
Documentação
Entre em contato com o fornecedor