TE Connectivity

Relay Accessories, Sockets & Clips

Manufacturer TE Connectivity
Description 27E126=SOCKET,R10,16,SLG,PHE - 1393143-9
Part Number 1393143-9
URL http://www.te.com/usa-en/product-1393143-9.html
Series R10
Also Known As (Marketing Alias) 1393143-9
Terminal Length [mm] 5.33
Terminal Length [in] .21
Product Type Socket
Socket Type Solder
Body Material Polyester
For Use With R10 Relays
Mounting Type Printed Circuit Board
Accessory Type Socket
Comment Strip Grounding
Contact Plating Material Tin
Pole Configuration 4
Terminal Configuration Solder
Contact Base Material Spring Brass
Grounding Provision With
Number of Pins 16
Seleção de produtos
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Terminal Length [mm] Terminal Length [in] Product Type Socket Type Body Material For Use With Mounting Type Accessory Type Comment Contact Plating Material Pole Configuration Terminal Configuration Contact Base Material Grounding Provision Number of Pins
1 1393143-9 27E126=SOCKET,R10,16,SLG,PHE - 1393143-9 Buy Now R10 1393143-9 5.33 .21 Socket Solder Polyester R10 Relays Printed Circuit Board Socket Strip Grounding Tin 4 Solder Spring Brass With 16
2 1419111-5 24A071=CLIP,SKT,ASSY,W/SCW - 1419111-5 - 24-A071 Buy Now KU 1419111-5 24-A071 Accessory Stainless Steel Miniature Relays Mounting Clip Without
3 2-1393143-1 27E193=SOCKET,R10,11,PC,PHEN - 2-1393143-1 Buy Now R10 2-1393143-1 4.57 .18 Socket Printed Circuit Board Polyester R10 Relays Printed Circuit Board Socket Terminal Grounding Tin 2 PC Stag Spring Brass With 11
4 2-1393143-2 27E194=SOCKET,R10,16,PC,PHEN - 2-1393143-2 Buy Now R10 2-1393143-2 4.57 .18 Socket Printed Circuit Board Polyester R10 Relays Printed Circuit Board Socket Terminal Grounding Tin 4 PC Stag Spring Brass With 16
5 2-1393143-5 27E213=SOCKET,R10,16,PC,PHEN - 2-1393143-5 Buy Now R10 2-1393143-5 4.57 .18 Socket Printed Circuit Board Polyester R10 Relays Printed Circuit Board Socket Tin 4 PC Stag Spring Brass Without 16
6 3-1393143-6 27E342=SOCKETS - 3-1393143-6 Buy Now R10 3-1393143-6 4.57 .18 Socket Printed Circuit Board Polyester R10 Relays Printed Circuit Board Socket Tin 2 PC In-Line Spring Brass Without 10
7 4-1393143-8 27E629=SOCKETS - 4-1393143-8 Buy Now R10 4-1393143-8 4.57 .18 Socket Printed Circuit Board Polyester R10 Relays Printed Circuit Board Socket Tin 4 PC In-Line Spring Brass Without 16
8 9-1393159-5 40G432=INSUL,SKT TRACK MTG,R10 - 40-G432 - 9-1393159-5 Buy Now R10 40-G432 9-1393159-5 Accessory Stainless Steel R10 Relays Plastic Insulator
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Terminal Length [mm]
Terminal Length [in]
Product Type
Socket Type
Body Material
For Use With
Mounting Type
Accessory Type
Comment
Contact Plating Material
Pole Configuration
Terminal Configuration
Contact Base Material
Grounding Provision
Number of Pins
Documentação
DIN Rail Mount Screw Terminal Socket Track Mounting System - 1419111-5
3D PDF - 1-1393143-1
3D PDF - 1-1393143-2
3D PDF - 1-1393143-3
3D PDF - 1-1393143-6
3D PDF - 1393143-8
3D PDF - 1393143-9
3D PDF - 1419111-5
3D PDF - 2-1393143-1
3D PDF - 2-1393143-2
3D PDF - 2-1393143-4
3D PDF - 2-1393143-5
3D PDF - 3-1393143-4
3D PDF - 3-1393143-6
3D PDF - 4-1393143-8
3D PDF - 4-1393143-9
3D PDF - 9-1393159-5
Definitions Relays - 1-1393143-0
Definitions Relays - 1-1393143-1
Definitions Relays - 1-1393143-2
Definitions Relays - 1-1393143-3
Definitions Relays - 1-1393143-6
Definitions Relays - 1-1393143-7
Definitions Relays - 1-1393143-8
Definitions Relays - 1393143-8
Definitions Relays - 1393143-9
Definitions Relays - 1419111-5
Definitions Relays - 2-1393143-1
Definitions Relays - 2-1393143-2
Definitions Relays - 2-1393143-4
Definitions Relays - 2-1393143-5
Definitions Relays - 3-1393143-1
Definitions Relays - 3-1393143-4
Definitions Relays - 4-1393143-1
Definitions Relays - 4-1393143-2
Definitions Relays - 4-1393143-9
Definitions Relays - 5-1393143-0
Definitions Relays - 5-1393143-1
Definitions Relays - 9-1393159-5
K10 Sockets & Accessories - 1419111-5
K10 Sockets & Accessories - 9-1393159-5
KH Sockets & Accessories - 9-1393159-5
KR Sockets & Accessories - 1419111-5
KR Sockets & Accessories - 9-1393159-5
KU Sockets & Accessories - 1419111-5
KU Sockets & Accessories - 9-1393159-5
MD_1-1393143-1_080820111217 - 1-1393143-1
MD_2-1393143-2_03202015046_dmtec - 2-1393143-2
MD_2-1393143-5_11222017817_dmtec - 2-1393143-5
R10 Sockets & Accessories - 1-1393143-0
R10 Sockets & Accessories - 1-1393143-1
R10 Sockets & Accessories - 1-1393143-2
R10 Sockets & Accessories - 1-1393143-3
R10 Sockets & Accessories - 1-1393143-6
R10 Sockets & Accessories - 1-1393143-7
R10 Sockets & Accessories - 1-1393143-8
R10 Sockets & Accessories - 1393143-8
R10 Sockets & Accessories - 1393143-9
R10 Sockets & Accessories - 1419111-5
R10 Sockets & Accessories - 2-1393143-1
R10 Sockets & Accessories - 2-1393143-2
R10 Sockets & Accessories - 2-1393143-4
R10 Sockets & Accessories - 2-1393143-5
R10 Sockets & Accessories - 3-1393143-1
R10 Sockets & Accessories - 3-1393143-4
R10 Sockets & Accessories - 3-1393143-6
R10 Sockets & Accessories - 4-1393143-1
R10 Sockets & Accessories - 4-1393143-2
R10 Sockets & Accessories - 4-1393143-8
R10 Sockets & Accessories - 4-1393143-9
R10 Sockets & Accessories - 5-1393143-0
R10 Sockets & Accessories - 5-1393143-1
R10 Sockets & Accessories - 9-1393159-5
Entre em contato com o fornecedor