TE Connectivity

Relay Accessories, Sockets & Clips

Manufacturer TE Connectivity
Description 20C217=SPRING,HOLD-DOWN,KH,.03 - 1419111-2
Part Number 1419111-2
URL http://www.te.com/usa-en/product-1419111-2.html
Series KHA
Also Known As (Marketing Alias) 1419111-2
Terminal Length [mm] 21.44
Product Type Accessory
Body Material Stainless Steel
For Use With Miniature Relays
Accessory Type Hold-Down Spring
Grounding Provision Without
Seleção de produtos
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Terminal Length [mm] Product Type Body Material For Use With Accessory Type Comment Grounding Provision
1 1419111-2 20C217=SPRING,HOLD-DOWN,KH,.03 - 1419111-2 Buy Now KHA 1419111-2 21.44 Accessory Stainless Steel Miniature Relays Hold-Down Spring Without
2 1419111-3 20C228=SPRING,HOLD-DOWN,KUP,.0 - 1419111-3 Buy Now KUP 1419111-3 Accessory Stainless Steel Miniature Relays Hold-Down Spring Use with Sockets 1-1393143-9 and 2-1419106-6. Without
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Terminal Length [mm]
Product Type
Body Material
For Use With
Accessory Type
Comment
Grounding Provision
Documentação
Entre em contato com o fornecedor