Microminiature & Nanominiature D Connectors

Manufacturer TE Connectivity
Description 095-0615-2131=MCDR3-B-51P6Q1- - 095-0615-2131 - MCDR3-B-51P6Q1-18.0
Part Number 4-1532023-0
URL http://www.te.com/usa-en/product-4-1532023-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) 095-0615-2131
Also Known As (Marketing Alias) #2 MCDR3-B-51P6Q1-18.0
Contact Mating Area Plating Thickness [µin] 50
Lead Length [mm] 457.2
Lead Length [in] 18
Connector Style Plug
Comment Also available in commercial grade.
Contact Mating Area Plating Material Gold
Contact Type Pin
Housing Material Polyphenylene Sulfide (PPS)
Preloaded Yes
Product Type Connector
Wire Type Stranded per MIL-W-22759/33
Connector & Contact Terminates To Wire & Cable
Number of Positions 51
Contact Base Material Copper Alloy
Insulation Color Black
Mounting Hardware None
Solicite modelos CAD PCB gratuitos
Seleção de produtos
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Contact Mating Area Plating Thickness [µin] Lead Length [mm] Lead Length [in] Connector Style Comment Contact Mating Area Plating Material Contact Type Housing Material Preloaded Product Type Wire Type Connector & Contact Terminates To Number of Positions Contact Base Material Insulation Color Mounting Hardware
1 1532021-5 095-0605-2030=MCDR3-B-15PS - 095-0605-2030 - MCDR3-B-15PS Buy Now 095-0605-2030 MCDR3-B-15PS 50 Plug Also available in commercial grade. Gold Pin Polyphenylene Sulfide (PPS) Yes Connector Wire & Cable 15 Copper Alloy Black None
2 4-1532020-8 095-0603-2030=MCDR3-B-9PS - 095-0603-2030 - MCDR3-B-9PS Buy Now 095-0603-2030 MCDR3-B-9PS 50 Plug Also available in commercial grade. Gold Pin Polyphenylene Sulfide (PPS) Yes Connector Wire & Cable 9 Copper Alloy Black None
3 4-1532023-0 095-0615-2131=MCDR3-B-51P6Q1- - 095-0615-2131 - MCDR3-B-51P6Q1-18.0 Buy Now 095-0615-2131 MCDR3-B-51P6Q1-18.0 50 457.2 18 Plug Also available in commercial grade. Gold Pin Polyphenylene Sulfide (PPS) Yes Connector Stranded per MIL-W-22759/33 Wire & Cable 51 Copper Alloy Black None
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Contact Mating Area Plating Thickness [µin]
Lead Length [mm]
Lead Length [in]
Connector Style
Comment
Contact Mating Area Plating Material
Contact Type
Housing Material
Preloaded
Product Type
Wire Type
Connector & Contact Terminates To
Number of Positions
Contact Base Material
Insulation Color
Mounting Hardware
Documentação
Entre em contato com o fornecedor
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.