TE Connectivity

Microminiature & Nanominiature D Connectors

Manufacturer TE Connectivity
Description 095-0604-2037=MCDR3-B-9S5L5-0.5 - 095-0604-2037 - MCDR3-B-9S5L5-0.5
Part Number 8-1532020-7
Also Known As (Marketing Alias) MCDR3-B-9S5L5-0.5
Also Known As (Marketing Alias) #2 095-0604-2037
Contact Base Material Copper Alloy
Connector & Contact Terminates To Wire & Cable
Connector Style Receptacle
Number of Positions 9
Mounting Hardware None
Seleção de produtos
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Contact Base Material Connector & Contact Terminates To Connector Style Number of Positions Mounting Hardware
1 1532023-9 095-0614-2031=MCDR3-B-37S6G1- - 095-0614-2031 - MCDR3-B-37S6G1-18.0 Buy Now MCDR3-B-37S6G1-18.0 095-0614-2031 Copper Alloy Wire & Cable Receptacle 37 None
2 3-1532021-5 095-0606-2030=MCDR3-B-15SS - 095-0606-2030 - MCDR3-B-15SS Buy Now MCDR3-B-15SS 095-0606-2030 Copper Alloy Wire & Cable Receptacle 15 None
3 3-1532022-0 095-0610-2030=MCDR3-B-25SS - 095-0610-2030 - MCDR3-B-25SS Buy Now MCDR3-B-25SS 095-0610-2030 Copper Alloy Wire & Cable Receptacle 25 None
4 8-1532020-1 095-0604-2031=MCDR3-B-9S6G1-1 - 095-0604-2031 - MCDR3-B-9S6G1-18.0 Buy Now MCDR3-B-9S6G1-18.0 095-0604-2031 Copper Alloy Wire & Cable Receptacle 9 None
5 8-1532020-7 095-0604-2037=MCDR3-B-9S5L5-0.5 - 095-0604-2037 - MCDR3-B-9S5L5-0.5 Buy Now MCDR3-B-9S5L5-0.5 095-0604-2037 Copper Alloy Wire & Cable Receptacle 9 None
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Contact Base Material
Connector & Contact Terminates To
Connector Style
Number of Positions
Mounting Hardware
Documentação
Entre em contato com o fornecedor