Microminiature & Nanominiature D Connectors

Manufacturer TE Connectivity
Description 095-0604-2037=MCDR3-B-9S5L5-0.5 - 095-0604-2037 - MCDR3-B-9S5L5-0.5
Part Number 8-1532020-7
URL http://www.te.com/usa-en/product-8-1532020-7.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) 095-0604-2037
Also Known As (Marketing Alias) #2 MCDR3-B-9S5L5-0.5
Contact Mating Area Plating Thickness [µin] 50
Lead Length [mm] 12.7
Lead Length [in] .5
Connector Style Receptacle
Comment Also available in commercial grade.
Contact Mating Area Plating Material Gold
Contact Type Socket
Housing Material Polyphenylene Sulfide (PPS)
Preloaded Yes
Product Type Connector
Wire Type Solid Copper - Tin Dipped, Gold Plated
Connector & Contact Terminates To Wire & Cable
Number of Positions 9
Contact Base Material Copper Alloy
Insulation Color Black
Mounting Hardware None
Solicite modelos CAD PCB gratuitos
Seleção de produtos
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Contact Mating Area Plating Thickness [µin] Lead Length [mm] Lead Length [in] Connector Style Comment Contact Mating Area Plating Material Contact Type Housing Material Preloaded Product Type Wire Type Connector & Contact Terminates To Number of Positions Contact Base Material Insulation Color Mounting Hardware
1 1532023-9 095-0614-2031=MCDR3-B-37S6G1- - 095-0614-2031 - MCDR3-B-37S6G1-18.0 Buy Now 095-0614-2031 MCDR3-B-37S6G1-18.0 50 457.2 18 Receptacle Also available in commercial grade. Gold Socket Polyphenylene Sulfide (PPS) Yes Connector 19 strand per MIL-C-22759/11 Wire & Cable 37 Copper Alloy Black None
2 3-1532021-5 095-0606-2030=MCDR3-B-15SS - 095-0606-2030 - MCDR3-B-15SS Buy Now 095-0606-2030 MCDR3-B-15SS 50 Receptacle Also available in commercial grade. Gold Socket Polyphenylene Sulfide (PPS) Yes Connector Wire & Cable 15 Copper Alloy Black None
3 3-1532022-0 095-0610-2030=MCDR3-B-25SS - 095-0610-2030 - MCDR3-B-25SS Buy Now 095-0610-2030 MCDR3-B-25SS 50 Receptacle Also available in commercial grade. Gold Socket Polyphenylene Sulfide (PPS) Yes Connector Wire & Cable 25 Copper Alloy Black None
4 8-1532020-1 095-0604-2031=MCDR3-B-9S6G1-1 - 095-0604-2031 - MCDR3-B-9S6G1-18.0 Buy Now 095-0604-2031 MCDR3-B-9S6G1-18.0 50 457.2 18 Receptacle Also available in commercial grade. Gold Socket Polyphenylene Sulfide (PPS) Yes Connector 19 strand per MIL-C-22759/11 Wire & Cable 9 Copper Alloy Black None
5 8-1532020-7 095-0604-2037=MCDR3-B-9S5L5-0.5 - 095-0604-2037 - MCDR3-B-9S5L5-0.5 Buy Now 095-0604-2037 MCDR3-B-9S5L5-0.5 50 12.7 .5 Receptacle Also available in commercial grade. Gold Socket Polyphenylene Sulfide (PPS) Yes Connector Solid Copper - Tin Dipped, Gold Plated Wire & Cable 9 Copper Alloy Black None
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Contact Mating Area Plating Thickness [µin]
Lead Length [mm]
Lead Length [in]
Connector Style
Comment
Contact Mating Area Plating Material
Contact Type
Housing Material
Preloaded
Product Type
Wire Type
Connector & Contact Terminates To
Number of Positions
Contact Base Material
Insulation Color
Mounting Hardware
Documentação
Entre em contato com o fornecedor
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.