TE Connectivity

Microminiature & Nanominiature D Connectors

Manufacturer TE Connectivity
Description 095-0603-2030=MCDR3-B-9PS - 095-0603-2030 - MCDR3-B-9PS
Part Number 4-1532020-8
Also Known As (Marketing Alias) MCDR3-B-9PS
Also Known As (Marketing Alias) #2 095-0603-2030
Contact Base Material Copper Alloy
Connector & Contact Terminates To Wire & Cable
Connector Style Plug
Number of Positions 9
Mounting Hardware None
Seleção de produtos
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Contact Base Material Connector & Contact Terminates To Connector Style Number of Positions Mounting Hardware
1 1532021-5 095-0605-2030=MCDR3-B-15PS - 095-0605-2030 - MCDR3-B-15PS Buy Now MCDR3-B-15PS 095-0605-2030 Copper Alloy Wire & Cable Plug 15 None
2 4-1532020-8 095-0603-2030=MCDR3-B-9PS - 095-0603-2030 - MCDR3-B-9PS Buy Now MCDR3-B-9PS 095-0603-2030 Copper Alloy Wire & Cable Plug 9 None
3 4-1532023-0 095-0615-2131=MCDR3-B-51P6Q1- - 095-0615-2131 - MCDR3-B-51P6Q1-18.0 Buy Now MCDR3-B-51P6Q1-18.0 095-0615-2131 Copper Alloy Wire & Cable Plug 51 None
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Contact Base Material
Connector & Contact Terminates To
Connector Style
Number of Positions
Mounting Hardware
Documentação
Entre em contato com o fornecedor