TE Connectivity

Microminiature & Nanominiature D Connectors

Manufacturer TE Connectivity
Description TMN2N021PC2DX006S = M32139/03-C01SNS - TMN2N021PC2DX006S
Part Number 1925216-1
URL http://www.te.com/usa-en/product-1925216-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) TMN2N021PC2DX006S
Connector Style Plug
Housing Material Aluminum
Preloaded Yes
Product Type Connector
Wire Type Stranded
Connector & Contact Terminates To Wire & Cable
Number of Positions 21
Mounting Hardware Without
Seleção de produtos
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Connector Style Housing Material Preloaded Product Type Wire Type Connector & Contact Terminates To Number of Positions Mounting Hardware
1 1925216-1 TMN2N021PC2DX006S = M32139/03-C01SNS - TMN2N021PC2DX006S Buy Now TMN2N021PC2DX006S Plug Aluminum Yes Connector Stranded Wire & Cable 21 Without
2 1925216-2 TMN2S021PC2DX006S = M32139/03-C01SSS - TMN2S021PC2DX006S Buy Now TMN2S021PC2DX006S Plug Aluminum Yes Cable Assembly Stranded Wire & Cable 21 Without
3 1925216-3 TMN2N021PC2DX018S = M32139/03-C02SNS - TMN2N021PC2DX018S Buy Now TMN2N021PC2DX018S Plug Aluminum Yes Connector Stranded Wire & Cable 21 Without
4 1925216-4 TMN2S021PC2DX018S = M32139/03-C02SSS - TMN2S021PC2DX018S Buy Now TMN2S021PC2DX018S Plug Aluminum Yes Cable Assembly Stranded Wire & Cable 21 Without
5 1925216-5 TMN2N021PC2DX036S = M32139/03-C03SNS - TMN2N021PC2DX036S Buy Now TMN2N021PC2DX036S Plug Aluminum Yes Connector Stranded Wire & Cable 21 Without
6 1925216-6 TMN2S021PC2DX036S = M32139/03-C03SSS - TMN2S021PC2DX036S Buy Now TMN2S021PC2DX036S Plug Aluminum Yes Cable Assembly Stranded Wire & Cable 21 Without
7 1925216-7 TMN2N021PC2DM006S = M32139/03-C04SNS - TMN2N021PC2DM006S Buy Now TMN2N021PC2DM006S Plug Aluminum Yes Connector Stranded Wire & Cable 21 Without
8 1925216-8 TMN2S021PC2DM006S = M32139/03-C04SSS - TMN2S021PC2DM006S Buy Now TMN2S021PC2DM006S Plug Aluminum Yes Cable Assembly Stranded Wire & Cable 21 Without
9 1925216-9 TMN2N021PC2DM018S = M32139/03-C05SNS - TMN2N021PC2DM018S Buy Now TMN2N021PC2DM018S Plug Aluminum Yes Connector Stranded Wire & Cable 21 Without
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Connector Style
Housing Material
Preloaded
Product Type
Wire Type
Connector & Contact Terminates To
Number of Positions
Mounting Hardware
Documentação
Entre em contato com o fornecedor