CAS - Single inlet, high pressure centrifugal fans with sheet steel casing and impeller

Single inlet, high pressure centrifugal fans with sheet steel casing and impeller

 
Manufacturer SODECA, SLU
Description Single inlet, high pressure centrifugal fans with sheet steel casing and impeller - CAS-242-2T-0.5 LG0
Model CAS-242-2T-0.5 LG0
Mass (kg) 31 kg
Unit Length (mm) 576
Unit Width (mm) 319
Unit Height (mm) 662
Input radius (mm) 50
Input diameter (mm) 100
Output width (mm) 60
Output height (mm) 95
Voltage (V) 400
Number of poles 3
Frequency (Hz) 50
Current (A) 0.89500000000000002
Apparent Load (VA) 620
Maximum Flow (m3/h) 650
Minimum Flow (m3/h) 0
Speed (r/min) 2740
Modelos CAD
Verifique se esse software foi instalado.

Seleção de produtos

Entre em contato com o fornecedor

SODECA

SODECA

Sodeca specializes in the design and manufacture of fans and accessories for industrial applications. Industrial applications require the flexibility to adapt to each project's specifications.

Google Map