CAAB - Extremely robust high pressure and single inlet centrifugal fans with sheet steel casing and impeller

Extremely robust high pressure and single inlet centrifugal fans with sheet steel casing and impeller

 
Manufacturer SODECA, SLU
Description Extremely robust high pressure and single inlet centrifugal fans with sheet steel casing and impeller - CAAB-400-2T-3 IE3 LG0
Model CAAB-400-2T-3 IE3 LG0
Mass (kg) 55
Unit Length (mm) 480
Unit Width (mm) 585
Unit Height (mm) 660
Input radius (mm) 102.5
Input diameter (mm) 205
Output Width (mm) 146
Output Height (mm) 205
Voltage (V) 400
Number of poles 3
Frequency (Hz) 50
Current (A) 4.21
Apparent Load (VA) 2917
Maximum Flow (m3/h) 3016
Minimum Flow (m3/h) 907
Speed (r/min) 2840
Modelos CAD
Verifique se esse software foi instalado.

Seleção de produtos

Entre em contato com o fornecedor

SODECA

SODECA

Sodeca specializes in the design and manufacture of fans and accessories for industrial applications. Industrial applications require the flexibility to adapt to each project's specifications.

Google Map