2
SODECA

HC - Wall-mounted axial fans, with IP-55 motor

Manufacturer SODECA, S.A.
Description Axial fan: HC-25-2M/H
Part number 1017052
Mass 5 kg
Length 330 mm
Unit width 241 mm
Unit height 330 mm
Input radius 260 mm
Input diameter 260 mm
Output radius 260 mm
Output diameter 260 mm
Voltage 230 V
Number of poles 1
Frequency 50 Hz
Current 0.98 A
Maximum flow 2200 m³/h
Minimum flow 440 m³/h
Rotational speed 2770 rpm
Omniclass number 23-33 31 19 11
Note Only valid measurements are displayed on the table, all the other measurements may be approximated
Apparent load 225 V.A
Seleção de produtos
Selector Model A (mm) B (mm) C (mm) D (mm) E (mm) G (mm) H (mm) J (mm) K (mm)
1 HC-25-2T/H 330 275 262 260 241 11 56 8.5 310
2 HC-25-2M/H 330 275 262 260 241 11 56 8.5 310
3 HC-25-4T/H 330 275 262 260 241 11 56 8.5 310
4 HC-25-4M/H 330 275 262 260 241 11 56 8.5 310
5 HC-31-2T/H 400 336 310.5 308 264.5 11 65 8.5 380
6 HC-31-2M/H 400 336 310.5 308 264.5 11 65 8.5 380
7 HC-31-4T/H 400 336 310.5 308 245.5 11 65 8.5 380
8 HC-31-4M/H 400 336 310.5 308 245.5 11 65 8.5 380
11 HC-35-2T/H 465 390 362.5 360 310 11 76 10.5 450
12 HC-35-4T/H 465 390 362.5 360 261 11 76 10.5 450
13 HC-35-4M/H 465 390 362.5 360 261 11 76 10.5 450
16 HC-40-4T/H 532 452 412.5 410 332 11 97.5 10.5 500
17 HC-40-4M/H 532 452 412.5 410 332 11 97.5 10.5 500
20 HC-40-6T/H 532 452 412.5 410 332 11 97.5 10.5 500
21 HC-40-6M/H 532 452 412.5 410 332 11 97.5 10.5 500
22 HC-45-4T/H 596 504 462.5 460 339 11 105 10.5 560
23 HC-45-4M/H 596 504 462.5 460 339 11 105 10.5 560
26 HC-45-6T/H 596 504 462.5 460 339 11 105 10.5 560
27 HC-45-6M/H 596 504 462.5 460 339 11 105 10.5 560
28 HC-50-4T/H 665 562 516.5 514 376 11 115 10.5 640
29 HC-50-4M/H 665 562 516.5 514 376 11 115 10.5 640
32 HC-50-6T/H 665 562 516.5 514 336 11 115 10.5 640
33 HC-50-6M/H 665 562 516.5 514 336 11 115 10.5 640
34 HC-56-4T/H 710 630 563 560 374 15 115 10.5 721
35 HC-56-4/8T/H 710 630 563 560 374 15 115 10.5 721
38 HC-56-6T/H 710 630 563 560 351 15 115 10.5 721
39 HC-56-6M/H 710 630 563 560 351 15 115 10.5 721
40 HC-63-4T/H 800 710 638 635 399 15 140 10.5 820
41 HC-63-4/8T/H 800 710 638 635 399 15 140 10.5 820
44 HC-63-6T/H 800 710 638 635 376 15 140 10.5 820
45 HC-63-6M/H 800 710 638 635 376 15 140 10.5 820
46 HC-71-4T/H 850 810 714 710 395 20 150 14.5 -
47 HC-71-4/8T/H 850 810 714 710 395 20 150 14.5 -
48 HC-71-6T/H 850 810 714 710 395 20 150 14.5 -
50 HC-71-6M/H 850 810 714 710 395 20 150 14.5 -
51 HC-80-4T/H 970 910 804 800 500 20 180 14.5 -
52 HC-80-4/8T/H 970 910 804 800 500 20 180 14.5 -
54 HC-80-6T/H 970 910 804 800 458 20 180 14.5 -
57 HC-90-4T/H 1170 1110 904 900 511 20 180 14.5 -
58 HC-90-4/8T/H 1170 1110 904 900 511 20 180 14.5 -
60 HC-90-6T/H 1170 1110 904 900 500 20 180 14.5 -
64 HC-100-4T/H 1170 1110 1004 1000 548 20 180 14.5 -
65 HC-100-4/8T/H 1170 1110 1004 1000 548 20 180 14.5 -
67 HC-100-6T/H 1170 1110 1004 1000 498 20 180 14.5 -
Model
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
G (mm)
H (mm)
J (mm)
K (mm)
Entre em contato com o fornecedor
SODECA Sodeca specializes in the design and manufacture of fans and accessories for industrial applications. Industrial applications require the flexibility to adapt to each project's specifications.
SODECA, S.L.U.