ITYS 20kVA

ITYS • 20000VA/18000W 3/1 400/230V 50Hz • WITH INTERNAL BATTERY • ON-LINE DOUBLE CONVERSION (VFI), RS232 • WITH MANUAL BYPASS

Manufacturer SOCOMEC
Description ITYS • 20000VA/18000W 3/1 400/230V 50Hz • WITH INTERNAL BATTERY • ON-LINE DOUBLE CONVERSION (VFI), RS232 • WITH MANUAL BYPASS
Part Number ITY2-TW210B
Nominal power (kVA) 20
Phase in/out 3/1
Typical BUT (min) 6
Weight (kg) 101.001
Seleção de produtos
Selector Part Number Description Nominal power (kVA) Phase in/out Typical BUT (min)
1 ITY2-TW210B ITYS • 20000VA/18000W 3/1 400/230V 50Hz • WITH INTERNAL BATTERY • ON-LINE DOUBLE CONVERSION (VFI), RS232 • WITH MANUAL BYPASS 20 3/1 6
2 ITY2-TW210LB ITYS • 20KVA/18KW 3/1 400/230V 50Hz • WITH POWERFUL BATTERY CHARGER • FOR LONG AUTONOMY EXTERNAL BATTERY • ON-LINE DOUBLE CONVERSION (VFI), RS232 • WITH MANUAL BYPASS 20 3/1
3 ITY2-TW210XLB ITYS 20000VA/18000W 3/1 COMBO INPUT WITH 8A SUPER POWERFUL BATTERY • CHARGER FOR LONG AUTONOMY EXTERNAL BATTERY ON-LINE DOUBLE CONVERSION • (VFI), RS232 WITH MANUAL BYPASS 20 3/1
Part Number
Description
Nominal power (kVA)
Phase in/out
Typical BUT (min)
Entre em contato com o fornecedor
SOCOMEC Disponibilité, contrôle et sécurité de l'énergie électrique basse tension
SOCOMEC