YFW - .050" SamArray® Open-Pin-Field Array Board Stacker

Manufacturer Samtec
Description .050'' SamArray® Open-Pin-Field Array Board Stacker, YFW-20-07-H-05-SB
Part number YFW-20-07-H-05-SB
Series YFW
Number of positions 20
Lead style -07: 7mm
Modelos CAD
Verifique se esse software foi instalado.

Seleção de produtos

Series
YFW
No of positions
Lead style
Plating specification
Row specification
Solder balls
Pick and Place Pad
Packaging

Descrições do Produto

  • .050" (1.27 mm) pitch
  • Optional pick and place pad and tape and reel packaging
  • Up to 25.00 mm (.984") mated height
  • Up to 500 I/Os in an open-pin-field array

Entre em contato com o fornecedor

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map