A HI-TECH double seal
ROLLENBAU

A HI-TECH double seal

Manufacturer ROLLENBAU
Castor type A HI-TECH double seal
Articlenumber A6025-4-15
Series 4
Seleção de produtos
CAD Selector Castor type Ball-Ø [mm] Finish housing Finish balls Load Capacity [kg] A B C E F G H J N P S Articlenumber
Nenhum CAD disponível 1 A HI-TECH double seal 25.4 High quality nylon glass fibre reinforced carbon-steel 320 50.8 45 6.7 50.8 45 6.7 38.3 A6025-0-13
Nenhum CAD disponível 2 A HI-TECH double seal 25.4 High quality nylon glass fibre reinforced stainless steel 240 50.8 45 6.7 50.8 45 6.7 38.3 A6025-0-15
Nenhum CAD disponível 3 A HI-TECH double seal 25.4 High quality nylon glass fibre reinforced carbon-steel 320 50.8 53 6.7 50.8 53 6.7 32,6* M10 38.3 A6025-1-13
Nenhum CAD disponível 4 A HI-TECH double seal 25.4 High quality nylon glass fibre reinforced stainless steel 240 50.8 53 6.7 50.8 53 6.7 32,6* M10 38.3 A6025-1-15
Nenhum CAD disponível 5 A HI-TECH double seal 25.4 High quality nylon glass fibre reinforced carbon-steel 320 50.8 13 6.7 50.8 13 6.7 6.7 76 38.3 A6025-2-13
Nenhum CAD disponível 6 A HI-TECH double seal 25.4 High quality nylon glass fibre reinforced stainless steel 240 50.8 13 6.7 50.8 13 6.7 6.7 76 38.3 A6025-2-15
Nenhum CAD disponível 7 A HI-TECH double seal 25.4 High quality nylon glass fibre reinforced carbon-steel 320 50.8 45 6.7 50.8 45 6.7 76 38.3 A6025-3-13
Nenhum CAD disponível 8 A HI-TECH double seal 25.4 High quality nylon glass fibre reinforced stainless steel 240 50.8 45 6.7 50.8 45 6.7 76 38.3 A6025-3-15
Nenhum CAD disponível 9 A HI-TECH double seal 25.4 High quality nylon glass fibre reinforced carbon-steel 320 50.8 13 6.7 50.8 13 6.7 68.6 38.3 A6025-4-13
Nenhum CAD disponível 10 A HI-TECH double seal 25.4 High quality nylon glass fibre reinforced stainless steel 240 50.8 13 6.7 50.8 13 6.7 68.6 38.3 A6025-4-15
Castor type
Ball-Ø [mm]
Finish housing
Finish balls
Load Capacity [kg]
A
B
C
E
F
G
H
J
N
P
S
Articlenumber
Entre em contato com o fornecedor
ROLLENBAU Rollen
Rollenbau GmbH