1

Technical Line, Handle series TL.U6

Manufacturer Rohde AG
Description Handle Series TL.U6
Part number TL.U6-30.F200.37
Material Tube of stainless steel, material no. 1.4301, fine ground. Tube holder of aluminium AlMgSi 0.5, natural colour anodized with dull-bright finish. End caps of stainless steel, material no. 1.4305, precision lathed.
Seleção de produtos
Selector Order-no. A (mm) L (mm) S M Handle
1 TL.U6-30.F200.37 200 310 M6x30 M8 attachment from the front
2 TL.U6-30.F250.37 250 360 M6x30 M8 attachment from the front
3 TL.U6-30.F300.37 300 410 M6x30 M8 attachment from the front
4 TL.U6-30.F350.37 350 460 M6x30 M8 attachment from the front
5 TL.U6-30.F400.37 400 510 M6x30 M8 attachment from the front
6 TL.U6-30.F500.37 500 610 M6x30 M8 attachment from the front
7 TL.U6-35.F300.37 300 410 M8x30 M10 attachment from the front
8 TL.U6-35.F400.37 400 510 M8x30 M10 attachment from the front
9 TL.U6-35.F500.37 500 610 M8x30 M10 attachment from the front
10 TL.U6-35.F600.37 600 710 M8x30 M10 attachment from the front
11 TL.U6-35.F700.37 700 810 M8x30 M10 attachment from the front
12 TL.U6-35.F800.37 800 910 M8x30 M10 attachment from the front
13 TL.U6-30.R200.37 200 310 M6x30 M8 attachment from behind
14 TL.U6-30.R250.37 250 360 M6x30 M8 attachment from behind
15 TL.U6-30.R300.37 300 410 M6x30 M8 attachment from behind
16 TL.U6-30.R350.37 350 460 M6x30 M8 attachment from behind
17 TL.U6-30.R400.37 400 510 M6x30 M8 attachment from behind
18 TL.U6-30.R500.37 500 610 M6x30 M8 attachment from behind
Order-no.
A (mm)
L (mm)
S
M
Handle
Documentação
Entre em contato com o fornecedor
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG