ROCKY

Piston valve MP-3224-XX

Manufacturer ROCKY
Description valve pneumatic control with flat valve PN 40-DN 20type NO montage embase
Part number MP-3224-20B
Seleção de produtos
Selector Reference Nominal diameter (mm) Nominal pressure (bar) Material Standard Input connection Output connection Fluid Face to face dimension (mm) Pilot pressure port Technical specification
1 MP-3224-10B1 10 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 G1/8 NO
2 MP-3224-20B1 20 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 G1/8 NO
4 MP-3224-10B 10 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 G1/4 NO
5 MP-3224-20B 20 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 G1/4 NO
7 MP-3224-10N 10 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 NPT1/4 NO
8 MP-3224-20N 20 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 NPT1/4 NO
10 MP-3224-10P 10 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 Rc1/4 NO
11 MP-3224-20P 20 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 Rc1/4 NO
Reference
Nominal diameter (mm)
Nominal pressure (bar)
Material
Standard
Input connection
Output connection
Fluid
Face to face dimension (mm)
Pilot pressure port
Technical specification
Entre em contato com o fornecedor
ROCKY Manufacturer of valves
AIRTEC Controls GmbH