ROCKY

Piston valve MP-3214-XX

Manufacturer ROCKY
Description valve pneumatic control with flat valve PN 40-DN 10type NC montage embase
Part number MP-3214-10B
Seleção de produtos
Selector Reference Nominal diameter (mm) Nominal pressure (bar) Material Standard Input connection Output connection Fluid Face to face dimension (mm) Pilot pressure port Technical specification
1 MP-3214-10B1 10 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 G1/8 NC
2 MP-3214-20B1 20 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 G1/8 NC
3 MP-3214-32B1 32 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 G1/8 NC
4 MP-3214-10B 10 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 G1/4 NC
5 MP-3214-20B 20 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 G1/4 NC
6 MP-3214-32B 32 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 G1/4 NC
7 MP-3214-10N 10 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 NPT1/4 NC
8 MP-3214-20N 20 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 NPT1/4 NC
9 MP-3214-32N 32 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 NPT1/4 NC
10 MP-3214-10P 10 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 Rc1/4 NC
11 MP-3214-20P 20 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 Rc1/4 NC
12 MP-3214-32P 32 40 Stainless Steel JIS manifold manifold Steam, Gas, Hot & Cold Water 0 Rc1/4 NC
Reference
Nominal diameter (mm)
Nominal pressure (bar)
Material
Standard
Input connection
Output connection
Fluid
Face to face dimension (mm)
Pilot pressure port
Technical specification
Entre em contato com o fornecedor
ROCKY Manufacturer of valves
AIRTEC Controls GmbH