1

Locking assembly - not self-centering TLK 200

Manufacturer Rexnord Tollok srl
Description Locking Assembly, not self centering, d= 120 mm, D= 165 mm
Part number TLK 200 120x165
Seleção de produtos
Selector Part Number d x D (mm) L1 (mm) L2 (mm) B (mm) Torque - Mt (N.m) Axial force - F ax (kN) Surface Pressure on Shaft - pw (N/mm²) Surface Pressure on Hub - pn (N/mm²) Tightening Screws (DIN 912) Tightening torque - Ms (N.m) Weight (kg)
1 TLK 200 17x47 17 x 47 17 20 26 300 35 325 115 8 x M6 17 0.2
2 TLK 200 18x47 18 x 47 17 20 26 310 35 305 115 8 x M6 17 0.2
3 TLK 200 19x47 19 x 47 17 20 26 330 35 290 115 8 x M6 17 0.2
4 TLK 200 20x47 20 x 47 17 20 26 350 35 275 115 8 x M6 17 0.2
5 TLK 200 22x47 22 x 47 17 20 26 380 35 250 115 8 x M6 17 0.2
6 TLK 200 24x50 24 x 50 17 20 26 420 35 230 110 8 x M6 17 0.3
7 TLK 200 25x50 25 x 50 17 20 26 440 35 220 110 8 x M6 17 0.3
8 TLK 200 28x55 28 x 55 17 20 26 610 44 245 125 10 x M6 17 0.3
9 TLK 200 30x55 30 x 55 17 20 26 660 44 230 125 10 x M6 17 0.3
10 TLK 200 32x60 32 x 60 17 20 26 840 53 260 140 12 x M6 17 0.3
11 TLK 200 35x60 35 x 60 17 20 26 920 53 235 140 12 x M6 17 0.3
12 TLK 200 38x65 38 x 65 17 20 26 1170 62 255 150 14 x M6 17 0.4
13 TLK 200 40x65 40 x 65 17 20 26 1230 62 240 150 14 x M6 17 0.3
14 TLK 200 42x75 42 x 75 20 24 32 2050 98 310 175 12 x M8 41 0.6
15 TLK 200 45x75 45 x 75 20 24 32 2200 98 290 175 12 x M8 41 0.6
16 TLK 200 48x80 48 x 80 20 24 32 2340 98 270 160 12 x M8 41 0.6
17 TLK 200 50x80 50 x 80 20 24 32 2440 98 260 160 12 x M8 41 0.6
18 TLK 200 55x85 55 x 85 20 24 32 3140 114 275 180 14 x M8 41 0.6
19 TLK 200 60x90 60 x 90 20 24 32 3420 114 255 170 14 x M8 41 0.7
20 TLK 200 65x95 65 x 95 20 24 32 4240 131 265 180 16 x M8 41 0.7
21 TLK 200 70x110 70 x 110 24 28 38 6340 181 285 180 14 x M10 83 1.3
22 TLK 200 75x115 75 x 115 24 28 38 6800 181 265 175 14 x M10 83 1.3
23 TLK 200 80x120 80 x 120 24 28 38 7250 181 250 165 14 x M10 83 1.4
24 TLK 200 85x125 85 x 125 24 28 38 8810 207 270 185 16 x M10 83 1.4
25 TLK 200 90x130 90 x 130 24 28 38 9320 207 255 175 16 x M10 83 1.5
26 TLK 200 95x135 95 x 135 24 28 38 11070 233 270 190 18 x M10 83 1.6
27 TLK 200 100x145 100 x 145 26 33 45 13200 264 270 185 14 x M12 145 2.2
28 TLK 200 110x155 110 x 155 26 33 45 14500 264 245 175 14 x M12 145 2.5
29 TLK 200 120x165 120 x 165 26 33 45 18100 302 255 185 16 x M12 145 2.6
30 TLK 200 130x180 130 x 180 34 38 50 24500 377 225 165 20 x M12 145 3.8
31 TLK 200 140x190 140 x 190 34 38 50 29000 415 230 170 22 x M12 145 3.9
32 TLK 200 150x200 150 x 200 34 38 50 33900 453 235 175 24 x M12 145 4
33 TLK 200 160x210 160 x 210 34 38 50 39200 490 240 180 26 x M12 145 4.3
34 TLK 200 170x225 170 x 225 38 44 58 48400 569 235 175 22 x M14 230 5.8
35 TLK 200 180x235 180 x 235 38 44 58 55900 621 240 185 24 x M14 230 6
36 TLK 200 190x250 190 x 250 46 52 66 68800 725 220 165 28 x M14 230 8.5
37 TLK 200 200x260 200 x 260 46 52 66 77600 776 225 170 30 x M14 230 8.6
38 TLK 200 220x285 220 x 285 50 56 72 102800 935 225 175 26 x M16 300 11
39 TLK 200 240x305 240 x 305 50 56 72 129500 1079 240 190 30 x M16 300 12
40 TLK 200 260x325 260 x 325 50 56 72 159000 1223 250 200 34 x M16 300 13
41 TLK 200 280x355 280 x 355 60 66 84 193900 1385 220 170 32 x M18 410 19
42 TLK 200 300x375 300 x 375 60 66 84 233700 1558 230 185 36 x M18 410 20
43 TLK 200 320x405 320 x 405 72 78 98 323400 2021 235 185 36 x M20 590 30
44 TLK 200 340x425 340 x 425 72 78 98 343600 2021 220 175 36 x M20 590 30
45 TLK 200 360x455 360 x 455 84 90 112 452900 2516 220 175 36 x M22 790 42
46 TLK 200 380x475 380 x 475 84 90 112 478100 2516 210 165 36 x M22 790 44
47 TLK 200 400x495 400 x 495 84 90 112 503200 2516 200 160 36 x M22 790 46
48 TLK 200 420x515 420 x 515 84 90 112 587100 2796 210 170 40 x M22 790 50
49 TLK 200 440x545 440 x 545 96 102 126 710300 3229 205 165 40 x M24 1000 65
50 TLK 200 460x565 460 x 565 96 102 126 742600 3229 195 160 40 x M24 1000 67
51 TLK 200 480x585 480 x 585 96 102 126 813600 3390 195 160 42 x M24 1000 71
52 TLK 200 500x605 500 x 605 96 102 126 887900 3552 192 160 44 x M24 1000 73
53 TLK 200 520x630 520 x 630 96 102 126 944400 3632 195 160 45 x M24 1000 80
Part Number
d x D (mm)
L1 (mm)
L2 (mm)
B (mm)
Torque - Mt (N.m)
Axial force - F ax (kN)
Surface Pressure on Shaft - pw (N/mm²)
Surface Pressure on Hub - pn (N/mm²)
Tightening Screws (DIN 912)
Tightening torque - Ms (N.m)
Weight (kg)
Documentação
Entre em contato com o fornecedor
Rexnord Tollok srl Locking assemblies
Rexnord Tollok srl