1

1008

Manufacturer POGGI
Description 1008 A 11
Part Number 461008011
Seleção de produtos
Selector Part Number Description Material Bore mm Db S b t
1 461008009 1008 A 9 Cast iron 9 35,0 22,3 3 10,4
2 461008010 1008 A 10 Cast iron 10 35,0 22,3 3 11,4
3 461008011 1008 A 11 Cast iron 11 35,0 22,3 4 12,8
4 461008012 1008 A 12 Cast iron 12 35,0 22,3 4 13,8
5 461008014 1008 A 14 Cast iron 14 35,0 22,3 5 16,3
6 461008015 1008 A 15 Cast iron 15 35,0 22,3 5 17,3
7 461008016 1008 A 16 Cast iron 16 35,0 22,3 5 18,3
8 461008018 1008 A 18 Cast iron 18 35,0 22,3 6 20,8
9 461008019 1008 A 19 Cast iron 19 35,0 22,3 6 21,8
10 461008020 1008 A 20 Cast iron 20 35,0 22,3 6 22,8
11 461008022 1008 A 22 Cast iron 22 35,0 22,3 6 24,8
12 461008024 1008 A 24 Cast iron 24 35,0 22,3 8 25,3
13 461008025 1008 A 25 Cast iron 25 35,0 22,3 8 26,3
Part Number
Description
Material
Bore mm
Db
S
b
t
Documentação
Entre em contato com o fornecedor
POGGI Transmission parts
POGGI trasmissioni meccaniche S.p.A.