Model M603C91

piezoelectric accelerometer, ICP/IEPE, uniaxial, 100 mV/g, -54…+121°C, M6x1,0 female thread, M12 top connector

Model M603C91

 
Manufacturer PCB Piezotronics
Description piezoelectric accelerometer, ICP/IEPE, uniaxial, 100 mV/g, -54…+121°C, M6x1,0 female thread, M12 top connector
Manufacturer Part Number M603C91
Product Page https://www.pcb.com/products?m=M603C91
Axes uniaxial
Category ICP/IEPE
Sensor type piezoelectric accelerometer
Electrical connection M12 top connector
Mounting M6x1,0 female thread
Sensitivity 100 mV/g
Special features -54…+121°C
Modelos CAD

Seleção de produtos

Entre em contato com o fornecedor

PCB Piezotronics

PCB Piezotronics

PCB Piezotronics GmbH (formerly PCB Synotech GmbH) is the German sales subsidiary of the US sensor manufacturer PCB Piezotronics since 1992. The distributed sensors and instruments measure vibration, acceleration, sound, pressure, force, strain, and are used in industry as well as in the field of research and development.

Google Map