1
Parker Legris Connectic Low Pressure

0915 - EQUAL FEMALE TEE, BSP PARALLEL AND M5

Equal female tee

Manufacturer Parker Legris Connectic Low Pressure
Description 0915 00 10 - EQUAL FEMALE TEE, BSP PARALLEL AND M5
Part Number 0915 00 10
C G1/8
WORKING TEMPERATURE IT MINIMUM -10 CE
WORKING TEMPERATURE IT MAXIMUM 80 CE
Seleção de produtos
Selector Part Number Description UNIT WEIGHT PACKED WEIGHT QUANTITY C E DIM G H J L_2 MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY
1 0915 00 10 0915 00 10 - EQUAL FEMALE TEE, BSP PARALLEL AND M5 ,021 KG 1,101 KG 50 G1/8 8 MM 13 MM 18,5 MM 10 MM 18,5 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
2 0915 00 13 0915 00 13 - EQUAL FEMALE TEE, BSP PARALLEL AND M5 ,042 KG 2,100 KG 50 G1/4 11 MM 17 MM 22,5 MM 12 MM 22,5 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
3 0915 00 17 0915 00 17 - EQUAL FEMALE TEE, BSP PARALLEL AND M5 ,062 KG 1,578 KG 25 G3/8 11,5 MM 21 MM 25,5 MM 15 MM 25,5 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
4 0915 00 19 0915 00 19 - EQUAL FEMALE TEE, BSP PARALLEL AND M5 ,010 KG ,251 KG 25 M5x0,8 5 MM 8 MM 11 MM 9 MM 11 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
5 0915 00 21 0915 00 21 - EQUAL FEMALE TEE, BSP PARALLEL AND M5 ,097 KG 2,523 KG 25 G1/2 14 MM 26 MM 30 MM 19 MM 30 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
6 0915 00 27 0915 00 27 - EQUAL FEMALE TEE, BSP PARALLEL AND M5 ,145 KG 1,540 KG 10 G3/4 16,5 MM 32 MM 35,5 MM 22 MM 35,5 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
7 0915 00 34 0915 00 34 - EQUAL FEMALE TEE, BSP PARALLEL AND M5 ,238 KG 2,484 KG 10 G1 18 MM 38,5 MM 40,5 MM 28 MM 40,5 MM 60 BAR -10 CE 80 CE -10 CE 80 CE NICKEL PLATED BRASS
Part Number
Description
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C
E
DIM G
H
J
L_2
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
Entre em contato com o fornecedor
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS