1

DOUBLE FEMALE WITH THREADED EXHAUST BSPP

Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION 0436 13 21 - DOUBLE FEMALE WITH THREADED EXHAUST BSPP
PART NUMBER 0436 13 21
C G1/2
C1 G1/8
DN 13 MM
WORKING TEMPERATURE IT MINIMUM -20 CE
WORKING TEMPERATURE IT MAXIMUM 80 CE
Seleção de produtos
CAD Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY C C1 E F F1 H H1 L L1 M DN MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY RETAINING NUT STEM 'O'-RINGS STEM SEAL LOCKABLE PLATE
Nenhum CAD disponível 1 0436 10 17 0436 10 17 - DOUBLE FEMALE WITH THREADED EXHAUST BSPP ,475 KG ,961 KG 2 G3/8 M5x0,8 12 MM 24 MM 24 MM 60 MM 17 MM 60 MM 32 MM 69 MM 10 MM 40 BAR -20 CE 80 CE -20 CE 80 CE NICKEL PLATED BRASS NICKEL PLATED BRASS BRASS NBR NBR ZINC-PLATED STEEL
2 0436 13 21 0436 13 21 - DOUBLE FEMALE WITH THREADED EXHAUST BSPP ,500 KG 1,080 KG 2 G1/2 G1/8 15 MM 27 MM 27 MM 60 MM 24,5 MM 67,5 MM 34,5 MM 69 MM 13 MM 40 BAR -20 CE 80 CE -20 CE 80 CE NICKEL PLATED BRASS NICKEL PLATED BRASS BRASS NBR NBR ZINC-PLATED STEEL
3 0436 18 27 0436 18 27 - DOUBLE FEMALE WITH THREADED EXHAUST BSPP ,850 KG 1,800 KG 2 G3/4 G1/4 16,5 MM 32 MM 38 MM 69,5 MM 33 MM 80 MM 39,5 MM 108 MM 18 MM 40 BAR -20 CE 80 CE -20 CE 80 CE NICKEL PLATED BRASS NICKEL PLATED BRASS BRASS NBR NBR ZINC-PLATED STEEL
4 0436 23 34 0436 23 34 - DOUBLE FEMALE WITH THREADED EXHAUST BSPP 1,215 KG 2,535 KG 2 G1 G1/4 19 MM 32 MM 38 MM 69,5 MM 33 MM 80 MM 39,5 MM 108 MM 23 MM 40 BAR -20 CE 80 CE -20 CE 80 CE NICKEL PLATED BRASS NICKEL PLATED BRASS BRASS NBR NBR ZINC-PLATED STEEL
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C
C1
E
F
F1
H
H1
L
L1
M
DN
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
RETAINING NUT
STEM
'O'-RINGS
STEM SEAL
LOCKABLE PLATE
Descrições do Produto

Lockable ball valve for opening and closing fluid circuits. Universal series, available from 3/8 to 1 parallel thread.

Documentação
Entre em contato com o fornecedor
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS