1
Parker Legris Connectic Low Pressure

EQUAL FEMALE TEE, BSP PARALLEL

Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION 0145 10 10 - EQUAL FEMALE TEE, BSP PARALLEL
PART NUMBER 0145 10 10
C G1/8
WORKING TEMPERATURE IT MINIMUM -40 CE
WORKING TEMPERATURE IT MAXIMUM 150 CE
Seleção de produtos
Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY C E DIM G H J L_2 MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM BODY
1 0145 10 10 0145 10 10 - EQUAL FEMALE TEE, BSP PARALLEL ,057 KG ,599 KG 10 G1/8 7,5 MM 16,5 MM 22,5 MM 12 MM 22,5 MM 250 BAR -40 CE 150 CE -40 CE 150 CE BRASS
2 0145 13 13 0145 13 13 - EQUAL FEMALE TEE, BSP PARALLEL ,082 KG ,852 KG 10 G1/4 11 MM 18,5 MM 26,5 MM 15 MM 26,5 MM 250 BAR -40 CE 150 CE -40 CE 150 CE BRASS
3 0145 17 17 0145 17 17 - EQUAL FEMALE TEE, BSP PARALLEL ,126 KG 1,302 KG 10 G3/8 11,5 MM 23,5 MM 31 MM 19 MM 31 MM 250 BAR -40 CE 150 CE -40 CE 150 CE BRASS
4 0145 21 21 0145 21 21 - EQUAL FEMALE TEE, BSP PARALLEL ,244 KG 1,248 KG 5 G1/2 15 MM 28 MM 38 MM 23 MM 38 MM 250 BAR -40 CE 150 CE -40 CE 150 CE BRASS
5 0145 27 27 0145 27 27 - EQUAL FEMALE TEE, BSP PARALLEL ,370 KG ,401 KG 1 G3/4 16,5 MM 34 MM 47,5 MM 27 MM 47,5 MM 250 BAR -40 CE 150 CE -40 CE 150 CE BRASS
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
C
E
DIM G
H
J
L_2
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
BODY
Descrições do Produto

Tee connection with 3 equal female ports

Entre em contato com o fornecedor
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS