MALE STUD BRANCH TEE, BSP TAPER THREAD
1
Parker Legris Connectic Low Pressure

MALE STUD BRANCH TEE, BSP TAPER THREAD

Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION 0108 06 10 - MALE STUD BRANCH TEE, BSP TAPER THREAD
PART NUMBER 0108 06 10
DIAM D 6 MM
C R1/8
MAX. PRESSURE AIR_IT 550 BAR
WORKING TEMPERATURE IT MINIMUM -40 CE
WORKING TEMPERATURE IT MAXIMUM 250 CE
VACUUM 755 MMH
Seleção de produtos
CAD Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY DIAM D C F H J L_2 L1 MAX. PRESSURE AIR_IT WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM VACUUM BODY NUT OLIVE
Nenhum CAD disponível 1 0108 04 10 0108 04 10 - MALE STUD BRANCH TEE, BSP TAPER THREAD ,025 KG ,266 KG 10 4 MM R1/8 10 MM 17 MM 8 MM 19 MM 9,5 MM 550 BAR -40 CE 250 CE -40 CE 250 CE 755 MMH BRASS BRASS BRASS
Nenhum CAD disponível 2 0108 05 10 0108 05 10 - MALE STUD BRANCH TEE, BSP TAPER THREAD ,031 KG ,319 KG 10 5 MM R1/8 12 MM 17,5 MM 8 MM 21 MM 11 MM 550 BAR -40 CE 250 CE -40 CE 250 CE 755 MMH BRASS BRASS BRASS
Nenhum CAD disponível 3 0108 06 10 0108 06 10 - MALE STUD BRANCH TEE, BSP TAPER THREAD ,033 KG ,346 KG 10 6 MM R1/8 13 MM 18 MM 8 MM 22 MM 11 MM 550 BAR -40 CE 250 CE -40 CE 250 CE 755 MMH BRASS BRASS BRASS
4 0108 06 13 0108 06 13 - MALE STUD BRANCH TEE, BSP TAPER THREAD ,047 KG ,487 KG 10 6 MM R1/4 13 MM 21,5 MM 10 MM 27 MM 16 MM 550 BAR -40 CE 250 CE -40 CE 250 CE 755 MMH BRASS BRASS BRASS
5 0108 08 10 0108 08 10 - MALE STUD BRANCH TEE, BSP TAPER THREAD ,045 KG ,481 KG 10 8 MM R1/8 14 MM 18,5 MM 10 MM 28 MM 15 MM 550 BAR -40 CE 250 CE -40 CE 250 CE 755 MMH BRASS BRASS BRASS
6 0108 08 13 0108 08 13 - MALE STUD BRANCH TEE, BSP TAPER THREAD ,048 KG ,516 KG 10 8 MM R1/4 14 MM 22 MM 10 MM 28 MM 15 MM 550 BAR -40 CE 250 CE -40 CE 250 CE 755 MMH BRASS BRASS BRASS
7 0108 08 17 0108 08 17 - MALE STUD BRANCH TEE, BSP TAPER THREAD ,062 KG ,648 KG 10 8 MM R3/8 14 MM 24 MM 12 MM 28 MM 15 MM 550 BAR -40 CE 250 CE -40 CE 250 CE 755 MMH BRASS BRASS BRASS
8 0108 10 13 0108 10 13 - MALE STUD BRANCH TEE, BSP TAPER THREAD ,085 KG ,876 KG 10 10 MM R1/4 19 MM 25 MM 12 MM 30 MM 14,5 MM 550 BAR -40 CE 250 CE -40 CE 250 CE 755 MMH BRASS BRASS BRASS
9 0108 10 17 0108 10 17 - MALE STUD BRANCH TEE, BSP TAPER THREAD ,092 KG ,954 KG 10 10 MM R3/8 19 MM 25,5 MM 12 MM 30 MM 14,5 MM 550 BAR -40 CE 250 CE -40 CE 250 CE 755 MMH BRASS BRASS BRASS
10 0108 12 13 0108 12 13 - MALE STUD BRANCH TEE, BSP TAPER THREAD ,114 KG 1,185 KG 10 12 MM R1/4 22 MM 26 MM 15 MM 30 MM 15 MM 550 BAR -40 CE 250 CE -40 CE 250 CE 755 MMH BRASS BRASS BRASS
11 0108 12 17 0108 12 17 - MALE STUD BRANCH TEE, BSP TAPER THREAD ,118 KG 1,207 KG 10 12 MM R3/8 22 MM 27 MM 15 MM 30 MM 15 MM 550 BAR -40 CE 250 CE -40 CE 250 CE 755 MMH BRASS BRASS BRASS
Nenhum CAD disponível 12 0108 14 17 0108 14 17 - MALE STUD BRANCH TEE, BSP TAPER THREAD ,158 KG 1,619 KG 10 14 MM R3/8 24 MM 30 MM 19 MM 35 MM 18 MM 550 BAR -40 CE 250 CE -40 CE 250 CE 755 MMH BRASS BRASS BRASS
Nenhum CAD disponível 13 0108 14 21 0108 14 21 - MALE STUD BRANCH TEE, BSP TAPER THREAD ,169 KG ,881 KG 5 14 MM R1/2 24 MM 32 MM 19 MM 35 MM 18 MM 550 BAR -40 CE 250 CE -40 CE 250 CE 755 MMH BRASS BRASS BRASS
Nenhum CAD disponível 14 0108 16 17 0108 16 17 - MALE STUD BRANCH TEE, BSP TAPER THREAD ,192 KG ,998 KG 5 16 MM R3/8 27 MM 30 MM 19 MM 39 MM 21 MM 550 BAR -40 CE 250 CE -40 CE 250 CE 755 MMH BRASS BRASS BRASS
Nenhum CAD disponível 15 0108 16 21 0108 16 21 - MALE STUD BRANCH TEE, BSP TAPER THREAD ,206 KG ,218 KG 5 16 MM R1/2 27 MM 33,5 MM 19 MM 39 MM 21 MM 550 BAR -40 CE 250 CE -40 CE 250 CE 755 MMH BRASS BRASS BRASS
Nenhum CAD disponível 16 0108 18 21 0108 18 21 - MALE STUD BRANCH TEE, BSP TAPER THREAD ,273 KG ,305 KG 5 18 MM R1/2 30 MM 35,5 MM 23 MM 41 MM 21,5 MM 550 BAR -40 CE 250 CE -40 CE 250 CE 755 MMH BRASS BRASS BRASS
Nenhum CAD disponível 17 0108 18 27 0108 18 27 - MALE STUD BRANCH TEE, BSP TAPER THREAD ,292 KG ,325 KG 5 18 MM R3/4 30 MM 36,5 MM 23 MM 41 MM 21,5 MM 550 BAR -40 CE 250 CE -40 CE 250 CE 755 MMH BRASS BRASS BRASS
18 0108 22 27 0108 22 27 - MALE STUD BRANCH TEE, BSP TAPER THREAD ,433 KG ,465 KG 5 22 MM R3/4 36 MM 40 MM 27 MM 50 MM 29 MM 550 BAR -40 CE 250 CE -40 CE 250 CE 755 MMH BRASS BRASS BRASS
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
DIAM D
C
F
H
J
L_2
L1
MAX. PRESSURE AIR_IT
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
VACUUM
BODY
NUT
OLIVE
Descrições do Produto

Compression tee - 2 tubes to male thread

Documentação
Entre em contato com o fornecedor
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS