EQUAL TEE
1
Parker Legris Connectic Low Pressure

EQUAL TEE

Manufacturer Parker Legris Connectic Low Pressure
DESCRIPTION 0104 04 00 - EQUAL TEE
PART NUMBER 0104 04 00
DIAM D 4 MM
WORKING TEMPERATURE IT MINIMUM -60 CE
WORKING TEMPERATURE IT MAXIMUM 250 CE
Seleção de produtos
CAD Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY DIAM D F H J L_2 MAXIMUM WORKING PRESSURE WORKING TEMPERATURE MINIMUM WORKING TEMPERATURE MAXIMUM WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM VACUUM CAPABILITY BODY NUT OLIVE
Nenhum CAD disponível 1 0104 04 00 0104 04 00 - EQUAL TEE ,029 KG ,300 KG 10 4 MM 10 MM 9,5 MM 8 MM 19 MM 550 BAR -60 CE 250 CE -60 CE 250 CE 755 MMH BRASS BRASS BRASS
Nenhum CAD disponível 2 0104 05 00 0104 05 00 - EQUAL TEE ,037 KG ,398 KG 10 5 MM 12 MM 11 MM 8 MM 21 MM 550 BAR -60 CE 250 CE -60 CE 250 CE 755 MMH BRASS BRASS BRASS
3 0104 06 00 0104 06 00 - EQUAL TEE ,040 KG ,412 KG 10 6 MM 13 MM 11 MM 8 MM 22 MM 550 BAR -60 CE 250 CE -60 CE 250 CE 755 MMH BRASS BRASS BRASS
4 0104 08 00 0104 08 00 - EQUAL TEE ,054 KG ,570 KG 10 8 MM 14 MM 15 MM 10 MM 28 MM 550 BAR -60 CE 250 CE -60 CE 250 CE 755 MMH BRASS BRASS BRASS
5 0104 10 00 0104 10 00 - EQUAL TEE ,104 KG 1,066 KG 10 10 MM 19 MM 14,5 MM 12 MM 30 MM 550 BAR -60 CE 250 CE -60 CE 250 CE 755 MMH BRASS BRASS BRASS
6 0104 12 00 0104 12 00 - EQUAL TEE ,140 KG 1,440 KG 10 12 MM 22 MM 15 MM 15 MM 30 MM 550 BAR -60 CE 250 CE -60 CE 250 CE 755 MMH BRASS BRASS BRASS
7 0104 14 00 0104 14 00 - EQUAL TEE ,190 KG 1,946 KG 10 14 MM 24 MM 18 MM 19 MM 35 MM 550 BAR -60 CE 250 CE -60 CE 250 CE 755 MMH BRASS BRASS BRASS
8 0104 15 00 0104 15 00 - EQUAL TEE ,171 KG ,882 KG 5 15 MM 24 MM 18 MM 19 MM 35 MM 550 BAR -60 CE 250 CE -60 CE 250 CE 755 MMH BRASS BRASS BRASS
9 0104 16 00 0104 16 00 - EQUAL TEE ,245 KG 1,261 KG 5 16 MM 27 MM 21 MM 19 MM 39 MM 550 BAR -60 CE 250 CE -60 CE 250 CE 755 MMH BRASS BRASS BRASS
10 0104 18 00 0104 18 00 - EQUAL TEE ,328 KG 1,685 KG 5 18 MM 30 MM 21,5 MM 23 MM 41 MM 550 BAR -60 CE 250 CE -60 CE 250 CE 755 MMH BRASS BRASS BRASS
11 0104 20 00 0104 20 00 - EQUAL TEE ,336 KG ,366 KG 5 20 MM 32 MM 21,5 MM 23 MM 42 MM 550 BAR -60 CE 250 CE -60 CE 250 CE 755 MMH BRASS BRASS BRASS
12 0104 22 00 0104 22 00 - EQUAL TEE ,520 KG ,551 KG 5 22 MM 36 MM 29 MM 27 MM 50 MM 550 BAR -60 CE 250 CE -60 CE 250 CE 755 MMH BRASS BRASS BRASS
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
DIAM D
F
H
J
L_2
MAXIMUM WORKING PRESSURE
WORKING TEMPERATURE MINIMUM
WORKING TEMPERATURE MAXIMUM
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
VACUUM CAPABILITY
BODY
NUT
OLIVE
Descrições do Produto

Compression tee - three tubes

Documentação
Entre em contato com o fornecedor
Parker Legris Connectic Low Pressure Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS