OMRON

MOS FET Relays – G3VM-61BR2/ER2

Manufacturer OMRON
Description MOS FET Relays 60 V, PCB terminals, SPST-NO Contact form - G3VM1657M
Part Number G3VM-61BR2
Seleção de produtos
Selector Item Code Part Number Description Current Rating - Connection A, B Current Rating - Connection C Load voltage Terminals model Minimum package quantity Contact from
1 G3VM1657M G3VM-61BR2 MOS FET Relays 60 V, PCB terminals, SPST-NO Contact form - G3VM1657M 4A 8A 60 V PCB terminals 50 1a (SPST-NO)
2 G3VM1658H G3VM-61ER2 MOS FET Relays 60 V, Surface-mounting terminals, SPST-NO Contact form - G3VM1658H 4A 8A 60 V Surface-mounting terminals 50 1a (SPST-NO)
3 G3VM1659F G3VM-61ER2(TR05) MOS FET Relays 60 V, Surface-mounting terminals, SPST-NO Contact form, 500 pcs. - G3VM1659F 4A 8A 60 V Surface-mounting terminals 500 1a (SPST-NO)
Item Code
Part Number
Description
Current Rating - Connection A, B
Current Rating - Connection C
Load voltage
Terminals model
Minimum package quantity
Contact from
Documentação
Entre em contato com o fornecedor
OMRON Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies
Omron Electronic Components Europe B.V.