OMRON

MOS FET Relays – G3VM-21UV11/51UV/61UV

Manufacturer OMRON
Description MOS FET Relays, 50 V, 300 mA, terminals - G3VM1665M
Part number G3VM-51UV (TR05)
Seleção de produtos
Selector Package Contact form Terminals Load voltage Continuous load current Model Minimum package quantity Item Number
1 VSON(R)4 1a (SPST-NO) Surface-mounting Terminals 20 V 1,000 mA G3VM-21UV11 1 pc. G3VM1662F
2 VSON(R)4 1a (SPST-NO) Surface-mounting Terminals 50 V 300 mA G3VM-51UV 1 pc. G3VM1664B
3 VSON(R)4 1a (SPST-NO) Surface-mounting Terminals 60 V 400 mA G3VM-61UV 1 pc. G3VM1666R
4 VSON(R)4 1a (SPST-NO) Surface-mounting Terminals 20 V 1,000 mA G3VM-21UV11 (TR05) 500 pcs. G3VM1663D
5 VSON(R)4 1a (SPST-NO) Surface-mounting Terminals 50 V 300 mA G3VM-51UV (TR05) 500 pcs. G3VM1665M
6 VSON(R)4 1a (SPST-NO) Surface-mounting Terminals 60 V 400 mA G3VM-61UV (TR05) 500 pcs. G3VM1667G
Package
Contact form
Terminals
Load voltage
Continuous load current
Model
Minimum package quantity
Item Number
Documentação
Entre em contato com o fornecedor
OMRON Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies
Omron Electronic Components Europe B.V.