OMRON

MOS FET Relays – G3VM-31BR/ER

Manufacturer OMRON
Description MOS FET Relays 30 V, Surface-mounting terminals, SPST-NO Contact form - G3VM1704E
Part Number G3VM-31ER
Seleção de produtos
Selector Item Code Part Number Description Current Rating - Connection A, B Current Rating - Connection C Load voltage Terminals model Minimum package quantity Contact from
1 G3VM1703G G3VM-31BR MOS FET Relays 30 V, PCB terminals, SPST-NO Contact form - G3VM1703G 5A 10A 30 V PCB terminals 50 1a (SPST-NO)
2 G3VM1704E G3VM-31ER MOS FET Relays 30 V, Surface-mounting terminals, SPST-NO Contact form - G3VM1704E 5A 10A 30 V Surface-mounting terminals 50 1a (SPST-NO)
3 G3VM1705C G3VM-31ER(TR05) MOS FET Relays 30 V, Surface-mounting terminals, SPST-NO Contact form, 500 pcs. - G3VM1705C 5A 10A 30 V Surface-mounting terminals 500 1a (SPST-NO)
Item Code
Part Number
Description
Current Rating - Connection A, B
Current Rating - Connection C
Load voltage
Terminals model
Minimum package quantity
Contact from
Documentação
Entre em contato com o fornecedor
OMRON Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies
Omron Electronic Components Europe B.V.