OMRON

MOS FET Relays – G3VM-101BR1/ER1

Manufacturer OMRON
Description MOS FET Relays 100 V, PCB terminals, SPST-NO Contact form - G3VM1703G
Part Number G3VM-101BR1
Seleção de produtos
Selector Item Code Part Number Description Current Rating - Connection A, B Current Rating - Connection C Load voltage Terminals model Minimum package quantity Contact from
1 G3VM1715M G3VM-101BR1 MOS FET Relays 100 V, PCB terminals, SPST-NO Contact form - G3VM1703G 3.5A 7A 100 V PCB terminals 50 1a (SPST-NO)
2 G3VM1716R G3VM-101ER1 MOS FET Relays 100 V, Surface-mounting terminals, SPST-NO Contact form - G3VM1704E 3.5A 7A 100 V Surface-mounting terminals 50 1a (SPST-NO)
3 G3VM1717G G3VM-101ER1(TR05) MOS FET Relays 100 V, Surface-mounting terminals, SPST-NO Contact form, 500 pcs. - G3VM1705C 3.5A 7A 100 V Surface-mounting terminals 500 1a (SPST-NO)
Item Code
Part Number
Description
Current Rating - Connection A, B
Current Rating - Connection C
Load voltage
Terminals model
Minimum package quantity
Contact from
Documentação
Entre em contato com o fornecedor
OMRON Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies
Omron Electronic Components Europe B.V.