MEMS Flow Sensor - D6F-N2/-02L2

Manufacturer OMRON
Description MEMS Flow Sensor D6F-N2, City gas (13A) Flow rate range : 0 to 2
Part Number D6F-02N2-000
Seleção de produtos
Selector Model Applicable fluid Flow rate range (L/min) Minimum order
1 D6F-01N2-000 City gas (13A) 0 to 1 1
2 D6F-02N2-000 City gas (13A) 0 to 2 1
3 D6F-05N2-000 City gas (13A) 0 to 5 1
4 D6F-02L2-000 Propane gas 0 to 2 1
Model
Applicable fluid
Flow rate range (L/min)
Minimum order
Documentação
Entre em contato com o fornecedor
OMRON Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies
Omron Electronic Components Europe B.V.