E3Z-G

Grooved-type Photoelectric Sensor

Manufacturer OMRON Industrial Automation
Description Grooved-type Photoelectric Sensor - E3Z-G62-M3J
Order code E3Z-G62-M3J
Through-beam < 1 m
Output NPN output
Sensor Type Through-beam
Sensing Distance 25 mm (Infrared light)
Number of optical axes 2
Length -
Connection Method ¢ M8 4-pin
Seleção de produtos
Selector Order code Description Output Sensor Type Sensing Distance Number of optical axes Length Connection Method
1 E3Z-G61 2M Grooved-type Photoelectric Sensor - E3Z-G61 2M NPN output Through-beam 25 mm (Infrared light) 1 2m -
2 E3Z-G61-M3J Grooved-type Photoelectric Sensor - E3Z-G61-M3J NPN output Through-beam 25 mm (Infrared light) 1 - ¢ M8 4-pin
3 E3Z-G62 2M Grooved-type Photoelectric Sensor - E3Z-G62 2M NPN output Through-beam 25 mm (Infrared light) 2 2m -
4 E3Z-G62-M3J Grooved-type Photoelectric Sensor - E3Z-G62-M3J NPN output Through-beam 25 mm (Infrared light) 2 - ¢ M8 4-pin
5 E3Z-G81 2M Grooved-type Photoelectric Sensor - E3Z-G81 2M PNP output Through-beam 25 mm (Infrared light) 1 2m -
6 E3Z-G81-M3J Grooved-type Photoelectric Sensor - E3Z-G81-M3J PNP output Through-beam 25 mm (Infrared light) 1 - ¢ M8 4-pin
7 E3Z-G822M Grooved-type Photoelectric Sensor - E3Z-G822M PNP output Through-beam 25 mm (Infrared light) 2 2m -
8 E3Z-G82-M3J Grooved-type Photoelectric Sensor - E3Z-G82-M3J PNP output Through-beam 25 mm (Infrared light) 2 - ¢ M8 4-pin
Order code
Description
Output
Sensor Type
Sensing Distance
Number of optical axes
Length
Connection Method
Documentação
Entre em contato com o fornecedor
OMRON Industrial Automation Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies
Omron Europe B.V.