Refrigerated Air Dryer IDFB3E-11N

 
Manufacturer SMC
Description Refrigerated Air Dryer, 55.00 lbs, 3/8 NPT Port Size
Part Number IDFB3E-11N
MI Item Number 04371738
Distributor Motion Industries
Motion Internal Description IDFB3E-11N
E-Shop link https://www.motionindustries.com/products/sku/04371738
Air Flow Capacity 12 scfm @ 60 Hz
Maximum Operating Pressure 150 psi
Maximum Operating Temperature 104 °F
Minimum Operating Temperature 36 °F
Overall Height 18.600 in
Overall Length 16.100 in
Overall Width 8.900 in
Port Gender Female
Port Size 3/8 NPT
Refrigerant Type R 134.a
Series IDFB-E
Standard Dew Point 50 °F
Supply Current 2.7 A
Supply Frequency 60 Hz
Supply Phase 1
Supply Voltage 115 V ac
Weight 55.00 lbs
Modelos CAD
Verifique se esse software foi instalado.

Seleção de produtos

Entre em contato com o fornecedor

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map