ACME Bronze Nut, 20155

 
Manufacturer Nook
Description ACME Bronze Nut, 1.5000 in Nominal Screw Diameter, Right Hand Thread Direction, 25 % Efficiency Rating, 0.127 in-lbs Torque
Manufacturer Part Number 20155
MI Item Number 00970061
Distributor Motion Industries
Motion Internal Description 20155 ACME NUT 1-1/2-5 RH
E-Shop link https://motionindustries.com/products/sku/00970061
Accessory Type ACME Bronze Nut
Dynamic Torque 11250 in-lbs
Efficiency Rating 25 %
Nominal Screw Diameter 1.5000 in
Static Torque 36000 in-lbs
Thread Direction Right Hand
Threads Per Inch 5
Torque 0.127 in-lbs
Modelos CAD
Verifique se esse software foi instalado.

Seleção de produtos

Documentação

Entre em contato com o fornecedor

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map