ACME Bronze Nut, 20104

 
Manufacturer Nook
Description ACME Bronze Nut, 1.0000 in Nominal Screw Diameter, Right Hand Thread Direction, 38 % Efficiency Rating, 0.105 in-lbs Torque
Manufacturer Part Number 20104
MI Item Number 06824595
Distributor Motion Industries
Motion Internal Description 20104 THREAD BRONZE NUT F/ 1" X 4 ROD
E-Shop link https://motionindustries.com/products/sku/06824595
Accessory Type ACME Bronze Nut
Dynamic Torque 5000 in-lbs
Efficiency Rating 38 %
Nominal Screw Diameter 1.0000 in
Static Torque 16000 in-lbs
Thread Direction Right Hand
Torque 0.105 in-lbs
Modelos CAD
Verifique se esse software foi instalado.

Seleção de produtos

Documentação

Entre em contato com o fornecedor

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map