ACME Bronze Nut, 20073

 
Manufacturer Nook
Description ACME Bronze Nut, 0.7500 in Nominal Screw Diameter, Right Hand Thread Direction, 54 % Efficiency Rating, 0.099 in-lbs Torque
Manufacturer Part Number 20073
MI Item Number 00968855
Distributor Motion Industries
Motion Internal Description 20073 ACME NUT 3/4-3 RH
E-Shop link https://motionindustries.com/products/sku/00968855
Accessory Type ACME Bronze Nut
Dynamic Torque 2812 in-lbs
Efficiency Rating 54 %
Nominal Screw Diameter 0.7500 in
Static Torque 9000 in-lbs
Thread Direction Right Hand
Threads Per Inch 3
Torque 0.099 in-lbs
Modelos CAD
Verifique se esse software foi instalado.

Seleção de produtos

Documentação

Entre em contato com o fornecedor

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map