1
MOONS'

Permanent Magnet Type Rotary Stepping Motors Typed 20PM020S

Manufacturer MOONS'
Description Permanent Magnet Type Rotary Stepping Motors 20PM020S0-01002
Part number 20PM020S0-01002
Seleção de produtos
Selector Motor mode Motor length (mm) Rated current(Amps) Holding Torque(Nm Typ) Holding Torque(oz-in Typ) Winding (Ohms(Ω±10%)) Winding(mH Typ) Detent toqure(Nm) Detent toqure(oz-in) Rotor inertia(g.cm2) Rotor inertia(oz-in2) Motor weight(g) Motor weight(Lbs)
1 20PM020S0-01002 14.3mm(0.56in) 0.33 90 1.3 10 4.6 22 0.3 0.24 13.1 21 0.05
2 20PM020S0-02501 14.3mm(0.56in) 0.21 100 1.4 25 10.6 22 0.3 0.24 13.1 21 0.05
Motor mode
Motor length (mm)
Rated current(Amps)
Holding Torque(Nm Typ)
Holding Torque(oz-in Typ)
Winding (Ohms(Ω±10%))
Winding(mH Typ)
Detent toqure(Nm)
Detent toqure(oz-in)
Rotor inertia(g.cm2)
Rotor inertia(oz-in2)
Motor weight(g)
Motor weight(Lbs)
Entre em contato com o fornecedor
MOONS' MOONS' is one of the largest integrated manufacturers of motion control and intelligent lighting products within China, using internationally proven scientific management tools along with the pursuit for professional applied technologies.
MOONS'
鸣志